Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:tools-software:linux-drivers-all [20 Nov 2015 18:07] – [IIO - Digital to Analog Converters] Add AD5592R and AD5593R Lars-Peter Clausen | resources:tools-software:linux-drivers-all [08 Feb 2016 18:42] – [IIO - Digital to Analog Converters] Add AD5625/AD5627/AD5645/AD5647/AD4665/AD5657 Lars-Peter Clausen |
---|
* [[.:linux-drivers:iio-dac:ad5446 | AD5621: 2.7V to 5.5V, <100 uA, 12-Bit nanoDAC®, SPI Interface in SC70 Package]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5621: 2.7V to 5.5V, <100 uA, 12-Bit nanoDAC®, SPI Interface in SC70 Package]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5622: 2.7V to 5.5V, <100 ΜA, 12-Bit nanoDAC® with I2C compatible Interface, tiny SC70 Package ]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5622: 2.7V to 5.5V, <100 ΜA, 12-Bit nanoDAC® with I2C compatible Interface, tiny SC70 Package ]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5625: Quad, 12-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5625R: Quad, 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5627: Dual, 12-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5627R: Dual, 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5629R: OCTAL, 12-BIT, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5629R: OCTAL, 12-BIT, I2C Voltage Output denseDAC with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5640: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5640: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5640-3: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5640-3: Single, 14-Bit nanoDAC® Converter with 5 ppm/°C On-Chip Reference in S0T-23]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5641: 2.7V to 5.5V, <100 mA, 14-Bit nanoDAC®, SPI interface in LFCSP and SC70]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5641: 2.7V to 5.5V, <100 mA, 14-Bit nanoDAC®, SPI interface in LFCSP and SC70]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5645R: Quad, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5647R: Dual, 14-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5660: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5660: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5660-1: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5660-1: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5660-3: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5660-3: Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5446 | AD5662: 2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23]] | * [[.:linux-drivers:iio-dac:ad5446 | AD5662: 2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5665: Quad, 16-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5626R: Quad, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5667: Dual, 16-Bit nanoDAC®, I2C® Interface]] |
| * [[.:linux-drivers:iio-dac:ad5064|AD5626R: Dual, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference, I2C® Interface]] |
* [[.:linux-drivers:iio-dac:ad5064 | AD5669R: OCTAL, 16-BIT, I2C Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] | * [[.:linux-drivers:iio-dac:ad5064 | AD5669R: OCTAL, 16-BIT, I2C Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]] |
* [[.:linux-drivers:iio-dac:ad5504 | AD5504: High Voltage, Quad Channel 12-Bit Voltage Output DAC]] | * [[.:linux-drivers:iio-dac:ad5504 | AD5504: High Voltage, Quad Channel 12-Bit Voltage Output DAC]] |
* [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9122: Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter]] | * [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9122: Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter]] |
* [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9144: Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter]] | * [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9144: Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter]] |
| * [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9152: Dual, 16-Bit, 2.25 GSPS, TxDAC+ Digital-to-Analog Converter]] |
* [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9739A: 14-Bit, 2.5 GSPS, RF D/A Converter]] | * [[.:linux-drivers:iio-dds:axi-dac-dds-hdl | AD9739A: 14-Bit, 2.5 GSPS, RF D/A Converter]] |
==== IIO - Direct Digital Synthesis ==== | ==== IIO - Direct Digital Synthesis ==== |