Wiki

No renderer 'pdf' found for mode 'pdf'
This version (08 Feb 2013 17:47) was approved by Padraic O Reilly.The Previously approved version (27 Apr 2012 17:05) is available.Diff

AD5696R/AD5695R/AD5694R Quick Start Guide


Quad, 16-/14-/12-Bit, Voltage Output DACs with a 2 ppm/ºC Reference, I2C Interface

Figure 1. Functional Block Diagram

Features

  • High relative accuracy (INL): ±2 LSB maximum (16-bit AD5696R)
  • Low drift 2.5 V on-chip reference: 2 ppm/°C typical temperature coefficient
  • Tiny 3 mm × 3 mm 16-lead LFCSP or 16-lead TSSOP package
  • Total unadjusted error (TUE): 0.1% of FSR maximum
  • Offset error: 1.5 mV maximum
  • Gain error: 0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 400 kHz I2C interface
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range

Pin Configurations

Figure 2. 16-Lead LFCSP

Figure 3. 16-Lead TSSOP




Table 1. Function Descriptions for Quick Start

Mnemonic Description
VOUTA Analog output voltage from DAC A.
VOUTB Analog output voltage from DAC B.
VOUTC Analog output voltage from DAC A.
VOUTD Analog output voltage from DAC D.
SDA Connect to serial interface.
SCL Connect to serial interface.
A1 Address pin.
A0 Address pin.
VREF No connect.
VDD Connect to 5 V supply. Decouple with 10 μF and 0.1 μF capacitors.
GND Connect to ground.
overline{LDAC} Tie low.
RSTSEL Tie to GND to power up to zero scale.
GAIN Tie to GND. DAC outputs have a span from 0 V to VREF.
overline {RESET} Tie high.
VLOGIC Connect to serial interface supply voltage.





Shift Register Contents

Figure 4. Shift Register Contents

Table 2. Command Definitions

Command
C3 C2 C1 C0 Description
0 0 0 0 No operation
0 0 0 1 Write to Input Register n (dependent on LDAC)
0 0 1 0 Update DAC Register n with contents of Input Register n
0 0 1 1 Write to and update DAC Channel n
0 1 0 0 Power down/power up DAC
0 1 0 1 Hardware overline{LDAC} mask register
0 1 1 0 Software reset (power-on reset)
0 1 1 1 Internal reference setup register
1 0 0 0 Reserved
1 0 0 1 Reserved
1 0 1 0 Reserved
Reserved
1 1 1 1 Reserved



Transfer Function

V_OUT = V_REF * Gain delim{[}{D/2^N}{]}
where:
D is the decimal equivalent.
N is the number of bits.





Simple Write Example 1

To Update Channel A, write the following over the serial interface: 0001 XXX1 1000000000000000 (four command bits, four address bits, 16 data bits for the AD5696R). This updates Channel A to midscale. GAIN = 1, VOUTA = 1.25 V.



Figure 5. Simple Write—Update Channel A



Simple Write: Example 2

To update Channel B, write the following over the serial interface: 0001 XX1X 1000000000000000. This updates Channel B to midscale. GAIN = 1, VOUTB = 1.25 V.



Figure 6. Simple Write—Update Channel B



Simple Write: Example 3

To update both Channel A and Channel B, write the following: 0001 XX11 1111111111111111. This updates both channels to full scale. GAIN = 1, VOUTB = 2.5 V, VOUTA = 2.5 V.

Figure 7. Simple Write—Update Channel A and Channel B


I2C refers to a communications protocol originally developed by Philips Semiconductors (now NXP Semiconductors).

resources/quick-start/ad5696r.txt · Last modified: 08 Feb 2013 17:46 by Padraic O Reilly