Both sides previous revisionPrevious revision | |
resources:powerconversion [03 Jan 2021 21:40] – fix links Robin Getz | resources:powerconversion [10 Feb 2021 14:07] (current) – fix link Robin Getz |
---|
|[[adi>media/en/technical-documentation/application-notes/an-1535.pdf|AN-1535]] | {{:resources:generic_adum4135.png?150 |}}**SiC Gate Driver Board:** [[adi>media/en/technical-documentation/application-notes/an-1535.pdf|Generic Half Bridge Power Design]]\\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage. | [[adi>ADum4135]] | | |[[adi>media/en/technical-documentation/application-notes/an-1535.pdf|AN-1535]] | {{:resources:generic_adum4135.png?150 |}}**SiC Gate Driver Board:** [[adi>media/en/technical-documentation/application-notes/an-1535.pdf|Generic Half Bridge Power Design]]\\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage. | [[adi>ADum4135]] | |
| [[adi>EV-MS4135PL1Z-U1]] | {{:resources:adi_microsemi.png?150 |}} **SiC Gate Driver Board:** [[/resources/eval/eval-microsemi-sic-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the Sic Module from Microsemi. | [[adi>ADum4135]] , [[adi>LT3999 ]] , [[adi>media/en/technical-documentation/application-notes/an-1536.pdf|AN-1536]] | | | [[adi>EV-MS4135PL1Z-U1]] | {{:resources:adi_microsemi.png?150 |}} **SiC Gate Driver Board:** [[/resources/eval/eval-microsemi-sic-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the Sic Module from Microsemi. | [[adi>ADum4135]] , [[adi>LT3999 ]] , [[adi>media/en/technical-documentation/application-notes/an-1536.pdf|AN-1536]] | |
|[[adi>media/en/technical-documentation/application-notes/an-16045.pdf|AN-1604]] | {{:resources:eval:igbt.png?150 | }} **IGBT Gate Driver Board:** [[/resources/eval/eval-microsemi-IGBT-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the APTGT75A120T1G IGBT Module from Microsemi. | [[adi>ADum4135]] , [[adi>LT3999 ]] , | | |[[adi>media/en/technical-documentation/application-notes/an-1604.pdf|AN-1604]] | {{:resources:eval:igbt.png?150 | }} **IGBT Gate Driver Board:** [[/resources/eval/eval-microsemi-IGBT-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the APTGT75A120T1G IGBT Module from Microsemi. | [[adi>ADum4135]] , [[adi>LT3999 ]] , | |
| |{{:resources:dc-dc_wiki.png?150 |}} **Charger System: ** [[/resources/eval/eval-dcdc-charger | 30 KW SiC Bidirectional DC-DC Charger]] \\ \\ DC-Link Voltage 500V to 1000V, Battery Voltage from 50V to 1000V, DC/DC converter able to start from 0V on both sides, Power about 30kW/100A continuously, 45kW/150A peak (for about 5sec), Overlapping voltage ranges in both directions, Scalable with up to 10 “PowerLink” modules, Power Balancing between individual “PowerLinks” | [[adi>ADum4135]] , [[adi>LT3999]] | | | |{{:resources:dc-dc_wiki.png?150 |}} **Charger System: ** [[/resources/eval/eval-dcdc-charger | 30 KW SiC Bidirectional DC-DC Charger]] \\ \\ DC-Link Voltage 500V to 1000V, Battery Voltage from 50V to 1000V, DC/DC converter able to start from 0V on both sides, Power about 30kW/100A continuously, 45kW/150A peak (for about 5sec), Overlapping voltage ranges in both directions, Scalable with up to 10 “PowerLink” modules, Power Balancing between individual “PowerLinks” | [[adi>ADum4135]] , [[adi>LT3999]] | |
| | | |
| |