This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:fpga:xilinx:kc705:adv7511 [10 Nov 2016 10:38] – [Required Software] syntax error Lucian Sin | resources:fpga:xilinx:kc705:adv7511 [07 Sep 2017 13:01] – [Using the Software Reference Design] remove <fs> tag Lars-Peter Clausen | ||
---|---|---|---|
Line 98: | Line 98: | ||
* Provide basic services to aid the application in controlling the TX module, such as interrupt service routine, HDCP high-level control and status information. | * Provide basic services to aid the application in controlling the TX module, such as interrupt service routine, HDCP high-level control and status information. | ||
- | The documentation for the library' | + | The documentation for the library' |
The project contains 2 components: the Reference Design files and the ADV7511 Transmitter Library. All the components have to be downloaded from the links provided in the **Downloads** section. | The project contains 2 components: the Reference Design files and the ADV7511 Transmitter Library. All the components have to be downloaded from the links provided in the **Downloads** section. |