This shows you the differences between two versions of the page.
Next revision | Previous revisionNext revisionBoth sides next revision | ||
resources:fpga:xilinx:interposer:ad7983 [16 Feb 2012 15:32] – created Andrei Cozma | resources:fpga:xilinx:interposer:ad7983 [28 Sep 2012 10:41] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | ||
---|---|---|---|
Line 16: | Line 16: | ||
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page>common_sdp}} |
- | * a controller board, like the **[[resources/ | + | |
- | * a compatible Analog Devices SDP [[adi>sdp# | + | |
- | * corresponding PC software | + | |
- | The EVAL-SDP-CB1Z controller board is part of Analog Devices SDP providing USB 2.0 high-speed connectivity to a PC computer running specific component evaluation software. | + | |
- | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7980SDZ** Evaluation Board. | + | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7983SDZ** Evaluation Board. |
{{ : | {{ : | ||
Line 28: | Line 24: | ||
The [[adi> | The [[adi> | ||
- | The EVAL-AD7983SDZ evaluation board is a member of a growing number of boards available for the SDP. It was designed to help customers evaluate performance or quickly prototype new AD7983 circuits and reduce design time. When using this evaluation board with the SDP board or BeMicro SDK board, apply +7.5V as +Vs, a voltage between -2V and -5V as -Vs and +2.5V as VDD. | + | The EVAL-AD7983SDZ evaluation board is a member of a growing number of boards available for the SDP. It was designed to help customers evaluate performance or quickly prototype new AD7983 circuits and reduce design time. When using this evaluation board with the SDP board or Xilinx KC705 board, apply +7.5V as +Vs, a voltage between -2V and -5V as -Vs and +2.5V as VDD. |
===== More information ===== | ===== More information ===== | ||
Line 52: | Line 48: | ||
===== Downloads ===== | ===== Downloads ===== | ||
- | * {{: | + | * {{: |
The following table presents a short description the reference design archive contents. | The following table presents a short description the reference design archive contents. | ||
Line 77: | Line 73: | ||
* Start a UART terminal and set the baud rate to 115200 bps. | * Start a UART terminal and set the baud rate to 115200 bps. | ||
- | At this point everything is set up and it is possible to start the evaluation of the ADI hardware. To capture data from the ADC run the // | + | At this point everything is set up and it is possible to start the evaluation of the ADI hardware. To capture data from the ADC run the // |
{{ : | {{ : | ||
Line 84: | Line 80: | ||
====== More information ====== | ====== More information ====== | ||
- | * [[ez>community/ | + | {{page>ez_common}} |