This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:fpga:xilinx:fmc:ad-fmcjesdadc1-ebz [20 Nov 2019 10:36] – Fix a grammar mistake Stanca-Florina Pop | resources:fpga:xilinx:fmc:ad-fmcjesdadc1-ebz [22 Nov 2019 14:11] – Update block diagrams and description of the reference design Stanca-Florina Pop | ||
---|---|---|---|
Line 38: | Line 38: | ||
===== Using the reference design ===== | ===== Using the reference design ===== | ||
- | The reference design is built on a microblaze based system parameterized for linux. A functional block diagram of the design is given below. The reference design contains both ADC and DAC pcores. If you are using the AD-FMCJESDADC1-EBZ, | + | The reference design is built on a microblaze based system parameterized for linux. A functional block diagram of the design is given below. |
- | {{: | + | === Xilinx block diagram === |
+ | {{: | ||
- | The reference design consists of two identical instances of pcores for the DAC. On the ADC side, it consists of a single JESD204B core and two identical instances of AD9250 pcores. | + | === AD-FMCJESDADC1-EBZ block diagram === |
+ | {{: | ||
- | The AD9129 core consists of three functional modules, the DAC interface, | + | The reference design |
The AD9250 core consists of three functional modules, the ADC interface, a PN9/PN23 monitor and a DMA interface. | The AD9250 core consists of three functional modules, the ADC interface, a PN9/PN23 monitor and a DMA interface. | ||
Line 82: | Line 84: | ||
| [[http:// | | [[http:// | ||
| [[http:// | | [[http:// | ||
- | | [[adi>AD9250# | + | | [[adi>AD-FMCJESDADC1-EBZ# |