This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:fpga:xilinx:fmc:ad-fmcadc2-ebz [08 Jul 2014 22:41] – add pointers to source Robin Getz | resources:fpga:xilinx:fmc:ad-fmcadc2-ebz [03 Jan 2021 22:12] – fix links Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | ====== ADI AD-FMCADC2-EBZ Boards & Xilinx Reference Design ====== | ||
+ | |||
+ | ===== Introduction ===== | ||
+ | |||
+ | The [[/ | ||
+ | |||
+ | The card is mechanically (width/ | ||
+ | |||
+ | The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it's internal registers via SPI. | ||
+ | |||
+ | ===== Supported Devices ===== | ||
+ | |||
+ | * [[adi> | ||
+ | |||
+ | ===== Supported Carriers ===== | ||
+ | |||
+ | * [[xilinx> | ||
+ | * [[xilinx> | ||
+ | |||
+ | ===== Required Software ===== | ||
+ | |||
+ | * We're upgrade the Xilinx tools on every release. The supported version number can be found in our [[https:// | ||
+ | * A UART terminal (Tera Term/ | ||
+ | |||
+ | ===== Downloads ===== | ||
+ | |||
+ | The HDL Reference Designs and the no-OS Software can be downloaded from the Analog Devices github. | ||
+ | |||
+ | ===== HDL Source ===== | ||
+ | <WRAP center round download> | ||
+ | * ZC706 HDL Reference design: [[https:// | ||
+ | * VC707 HDL Reference design: [[https:// | ||
+ | </ | ||
+ | |||
+ | |||
+ | ===== No-OS Software Source ===== | ||
+ | <WRAP center round download> | ||
+ | * AD-FMCADC2-EBZ Project - https:// | ||
+ | </ | ||