This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:fpga:peripherals:jesd204:jesd204_troubleshooting [22 Apr 2021 08:36] – [Link is DISABLED, In Linux boot log following appears: axi-adxcvr-tx: QPLL: failed to find setting for lane rate ...] Laszlo Nagy | resources:fpga:peripherals:jesd204:jesd204_troubleshooting [20 Dec 2021 08:09] – [Link status stays in CGS and SYNC~ de-asserts, subclass 1] Laszlo Nagy | ||
---|---|---|---|
Line 129: | Line 129: | ||
---- | ---- | ||
- | ====Link status stays in CGS and SYNC~ de-asserts, subclass 1==== | + | ====Link status stays in CGS and SYNC~ is de-asserts==== |
<WRAP center round box 100%> | <WRAP center round box 100%> | ||
- | **Cause: | + | **Cause: |
+ | |||
+ | **Identify: | ||
+ | # | ||
+ | or | ||
+ | #grep "" | ||
+ | Link status: CGS | ||
+ | SYNC~: deasserted | ||
+ | |||
+ | **Fix:** Make sure SYNC~ is connected to the Link Transmit peripheral and is property driven. | ||
+ | </ | ||
+ | |||
+ | <WRAP center round box 100%> | ||
+ | **Cause: | ||
**Identify: | **Identify: |