This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:fpga:docs:axi_logic_analyzer [06 Jun 2018 12:56] – Reviewed Adrian Costina | resources:fpga:docs:axi_logic_analyzer [13 Mar 2019 12:11] – Update [Register Map] Andrei Grozav | ||
---|---|---|---|
Line 59: | Line 59: | ||
==== Register Map ==== | ==== Register Map ==== | ||
- | |< 100% 5% 5% 5% 25% 5% 55% >| | + | |< 100% 5% 5% 5% 25% 5% 5% 50% >| |
- | |Address ||Bits |Name |Type |Description | | + | |Address ||Bits |Name |Type |Default |
- | |DWORD |BYTE |::: |::: |::: |::: | | + | |DWORD |BYTE |::: |::: |::: |::: |::: | |
- | ^0x0000 ^0x0000 ^REG_VERSION ^^^Version Register ^ | + | ^0x0000 ^0x0000 ^REG_VERSION |
- | | | |[31:0] |VERSION |RO |Version number | | + | | | |[31:0] |VERSION |RO |0x00 |Version number | |
- | ^0x0001 ^0x0004 ^REG_SCRATCH ^^^Scratch Register ^ | + | ^0x0001 ^0x0004 ^REG_SCRATCH |
- | | | |[31:0] |SCRATCH |RW |Scratch register | | + | | | |[31:0] |SCRATCH |RW |0x00 |Scratch register | |
- | ^0x0002 ^0x0008 ^REG_DIVIDER_COUNTER_LA ^^^Downsampling Counter ^ | + | ^0x0002 ^0x0008 ^REG_DIVIDER_COUNTER_LA |
- | | | |[31:0] |DIVIDER_COUNTER |RW |Register used for down sampling the logic analyzer data. Sample data every (divider_counter + 1) samples | | + | | | |[31:0] |DIVIDER_COUNTER |RW |0x00 |Register used for down sampling the logic analyzer data. Sample data every (divider_counter + 1) samples | |
- | ^0x0003 ^0x000c ^REG_DIVIDER_COUNTER_PG ^^^Upsampling Counter | + | ^0x0003 ^0x000c ^REG_DIVIDER_COUNTER_PG |
- | | | |[31:0] |DIVIDER_COUNTER |RW |Register used for upsampling pattern generator data. Sample data every (divider counter + 1) samples | | + | | | |[31:0] |DIVIDER_COUNTER |RW |0x00 |Register used for upsampling pattern generator data. Sample data every (divider counter + 1) samples | |
- | ^0x0004 ^0x0010 ^REG_IO_SELECTION ^^^Data Pins Direction ^ | + | ^0x0004 ^0x0010 ^REG_IO_SELECTION |
- | | | |[15:0] |DIRECTION |RW |Selects which pins are inputs(1) and which are outputs (0). Each bit configures the corresponding pin | | + | | | |[15:0] |DIRECTION |RW |0x00 |Selects which pins are inputs(1) and which are outputs (0). Each bit configures the corresponding pin | |
- | ^0x0005 ^0x0014 ^REG_EDGE_DETECT_CONTROL ^^^Any Edge Triggering ^ | + | ^0x0005 ^0x0014 ^REG_EDGE_DETECT_CONTROL |
- | | | |[17:16] |TRIGGER[1: | + | | | |[17:16] |TRIGGER[1: |
- | |::: |::: |[15:0] |DATA |RW |Enables any edge detection triggering based on the data pins | | + | |::: |::: |[15:0] |DATA |RW |0x00 |Enables any edge detection triggering based on the data pins | |
- | ^0x0006 ^0x0018 ^REG_RISE_EDGE_CONTROL ^^^Rise Edge Triggering ^ | + | ^0x0006 ^0x0018 ^REG_RISE_EDGE_CONTROL |
- | | | |[17:16] |TRIGGER[1: | + | | | |[17:16] |TRIGGER[1: |
- | |::: |::: |[15:0] |DATA[15:0] |RW |Enables rise edge detection triggering based on the data pins | | + | |::: |::: |[15:0] |DATA[15:0] |RW |0x00 |Enables rise edge detection triggering based on the data pins | |
- | ^0x0007 ^0x001c ^REG_FALL_EDGE_CONTROL ^^^Fall Edge Triggering ^ | + | ^0x0007 ^0x001c ^REG_FALL_EDGE_CONTROL |
- | | | |[17:16] |TRIGGER[1: | + | | | |[17:16] |TRIGGER[1: |
- | |::: |::: |[15:0] |DATA[15:0] |RW |Enables fall edge detection triggering based on the data pins | | + | |::: |::: |[15:0] |DATA[15:0] |RW |0x00 |Enables fall edge detection triggering based on the data pins | |
- | ^0x0008 ^0x0020 ^REG_LOW_LEVEL_CONTROL ^^^Low Level Triggering ^ | + | ^0x0008 ^0x0020 ^REG_LOW_LEVEL_CONTROL |
- | | | |[17:16] |TRIGGER[1: | + | | | |[17:16] |TRIGGER[1: |
- | |::: |::: |[15:0] |DATA[15:0] |RW |Enables low level triggering based on the data pins | | + | |::: |::: |[15:0] |DATA[15:0] |RW |0x00 |Enables low level triggering based on the data pins | |
- | ^0x0009 ^0x0024 ^REG_HIGH_LEVEL_CONTROL ^^^High Level Triggering ^ | + | ^0x0009 ^0x0024 ^REG_HIGH_LEVEL_CONTROL |
- | | | |[17:16] |TRIGGER[1: | + | | | |[17:16] |TRIGGER[1: |
- | |::: |::: |[15:0] |DATA[15:0] |RW |Enables high level triggering based on the data pins | | + | |::: |::: |[15:0] |DATA[15:0] |RW |0x00 |Enables high level triggering based on the data pins | |
- | ^0x000A ^0x0028 ^REG_FIFO_DEPTH ^^^Controls the Dynamic Depth of the History FIFO ^ | + | ^0x000A ^0x0028 ^REG_FIFO_DEPTH |
- | | | |[31:0] |FIFO_DEPTH |RW |Controls the depth of the history FIFO. Should be less than the maximum FIFO depth. | + | | | |[31:0] |FIFO_DEPTH |RW |0x00 |Controls the depth of the history FIFO. Should be less than the maximum FIFO depth. |
- | ^0x000B ^0x002c ^REG_TRIGGER_LOGIC ^^^Trigger Mix ^ | + | ^0x000B ^0x002c ^REG_TRIGGER_LOGIC |
- | | | |[0] |TRIGGER_LOGIC |RW |Combines the enable triggers through an OR (0) or an AND (1) gate | | + | | | |[6:4] |TRIGGER_MUX_OUT |RW |0x00 |Final Trigger Selection Multiplexer \\ Selects triggers: \\ 0: TRIGGER_LOGIC \\ 1: CASCADED TRIGGER \\ 2: TRIGGER_LOGIC AND CASCADED TRIGGER \\ 3: TRIGGER_LOGIC OR CASCADED TRIGGER \\ 4: TRIGGER_LOGIC XOR CASCADED TRIGGER | |
- | ^0x000C ^0x0030 ^REG_CLOCK_SELECT ^^^Clock Selection Multiplexer ^ | + | |::: |::: |[0] |TRIGGER_LOGIC |RW |0x00 |Combines the enable triggers through an OR (0) or an AND (1) gate | |
- | | | |[0] |CLOCK_SELECT |RW |Selects between clk(0) and data[0] (1) as clock for the logic analyzer and pattern generator paths | | + | ^0x000C ^0x0030 ^REG_CLOCK_SELECT |
- | ^0x000D ^0x0034 ^REG_OVERWRITE_MASK ^^^Overwrite data_o Value ^ | + | | | |[0] |CLOCK_SELECT |RW |0x00 |Selects between clk(0) and data[0] (1) as clock for the logic analyzer and pattern generator paths | |
- | | | |[15:0] |OVERWRITE_MASK |RW |If set to 1, the specific data_o pin will be driven by the value written in the REG_OVERWRITE_DATA register, instead of the DMA | | + | ^0x000D ^0x0034 ^REG_OVERWRITE_MASK |
- | ^0x000E ^0x0038 ^REG_OVERWRITE_DATA ^^^Overwrite Value for data_o ^ | + | | | |[15:0] |OVERWRITE_MASK |RW |0x00 |If set to 1, the specific data_o pin will be driven by the value written in the REG_OVERWRITE_DATA register, instead of the DMA | |
- | | | |[15:0] |OVERWRITE_DATA |RW |Overwrite value to drive data_o directly, when the mask is applied | | + | ^0x000E ^0x0038 ^REG_OVERWRITE_DATA |
- | ^0x000F ^0x003c ^REG_INPUT_DATA ^^^Read the Value on data_i Bus ^ | + | | | |[15:0] |OVERWRITE_DATA |RW |
- | | | |[15:0] |INPUT_DATA |RO |The value of the input data, synchronized | | + | ^0x000F ^0x003c ^REG_INPUT_DATA |
- | ^0x0010 ^0x0040 ^REG_OUTPUT_MODE ^^^Controls Output Type ^ | + | | | |[15:0] |INPUT_DATA |RO |0x00 |The value of the input data, synchronized | |
- | | | |[15:0] |OUTPUT_MODE |RW |Data output is in push-pull (0) or open-drain(1) mode | | + | ^0x0010 ^0x0040 ^REG_OUTPUT_MODE |
- | ^0x0011 ^0x0044 ^REG_TRIGGER_DELAY ^^^Control the Trigger Delay ^ | + | | | |[0] |OUTPUT_MODE |RW |0x00 |Data output is in push-pull (0) or open-drain(1) mode | |
- | | | |[31:0] |TRIGGER_DELAY |RW |Delays the start of data capture with TRIGGER_DELAY number of samples after the trigger | | + | ^0x0011 ^0x0044 ^REG_TRIGGER_DELAY |
- | ^0x0012 ^0x0048 ^REG_TRIGGERED ^^^Indicates Triggering Status ^ | + | | | |[31:0] |TRIGGER_DELAY |RW |0x00 |Delays the start of data capture with TRIGGER_DELAY number of samples after the trigger | |
- | | | |[0] |TRIGGERED |RW1C |Indicates if the trigger has been triggered since the last time this register has been reset. | | + | ^0x0012 ^0x0048 ^REG_TRIGGERED |
- | ^0x0013 ^0x004c ^REG_STREAMING ^^^Controls Streaming Mode ^ | + | | | |[0] |TRIGGERED |RW1C |0x00 |Indicates if the trigger has been triggered since the last time this register has been reset. | |
- | | | |[0] |STREAMING |RW |If the streaming bit is set, after the trigger condition is met data will be continuosly | + | ^0x0013 ^0x004c ^REG_STREAMING |
- | + | | | |[0] |STREAMING |RW |0x00 |If the streaming bit is set, after the trigger condition is met data will be continuosly | |
+ | ^Wed Mar 13 11:10:47 2019 ^^^^^^ | ||
==== References ==== | ==== References ==== | ||
* [[https:// | * [[https:// |