This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:fpga:docs:axi_adxcvr [12 Feb 2019 10:07] – Improved SYSCLK_SEL description Adrian Costina | resources:fpga:docs:axi_adxcvr [01 Oct 2019 16:45] – Add device spec registers Andrei Grozav | ||
---|---|---|---|
Line 57: | Line 57: | ||
^0x0005 ^0x0014 ^REG_STATUS ^^^Status Reporting Register ^ | ^0x0005 ^0x0014 ^REG_STATUS ^^^Status Reporting Register ^ | ||
| | |[0] |STATUS |RO | After setting the RESETN bit above, wait for this bit to set. If set, indicates successful link activation. | | | | |[0] |STATUS |RO | After setting the RESETN bit above, wait for this bit to set. If set, indicates successful link activation. | | ||
+ | ^0x0007 ^0x001c ^REG_FPGA_INFO ^^^FPGA device information [[https:// | ||
+ | | | |[31:24] |FPGA_TECHNOLOGY |RO |Encoded value describing the technology/ | ||
+ | | | |[23:16] |FPGA_FAMILY |RO |Encoded value describing the family variant of the FPGA device(e.g., | ||
+ | | | |[15:8] |SPEED_GRADE |RO |Encoded value describing the FPGA's speed-grade | | ||
+ | | | |[7:0] |DEV_PACKAGE |RO |Encoded value describing the device package. The package might affect high-speed interfaces | | ||
^0x0008 ^0x0020 ^REG_CONTROL ^^^Transceiver Control Register ^ | ^0x0008 ^0x0020 ^REG_CONTROL ^^^Transceiver Control Register ^ | ||
| | |[12] |LPM_DFE_N |RW | Transceiver primitive control, refer Xilinx documentation. | | | | |[12] |LPM_DFE_N |RW | Transceiver primitive control, refer Xilinx documentation. | | ||
| | |[10:8] |RATE[2:0] |RW | Transceiver primitive control, refer Xilinx documentation. | | | | |[10:8] |RATE[2:0] |RW | Transceiver primitive control, refer Xilinx documentation. | | ||
- | | | |[5:4] |SYSCLK_SEL[1: | + | | | |[5:4] |SYSCLK_SEL[1: |
| | |[2:0] |OUTCLK_SEL[2: | | | |[2:0] |OUTCLK_SEL[2: | ||
^0x0010 ^0x0040 ^REG_CM_SEL ^^^Transceiver Access Register ^ | ^0x0010 ^0x0040 ^REG_CM_SEL ^^^Transceiver Access Register ^ | ||
Line 106: | Line 111: | ||
^0x0032 ^0x00c8 ^REG_TX_PRECURSOR ^^^Transceiver primitive control, refer Xilinx documentation. ^ | ^0x0032 ^0x00c8 ^REG_TX_PRECURSOR ^^^Transceiver primitive control, refer Xilinx documentation. ^ | ||
| | |[31:0] |REG_TX_PRECURSOR[31: | | | |[31:0] |REG_TX_PRECURSOR[31: | ||
+ | ^0x0050 ^0x0140 ^REG_FPGA_VOLTAGE ^^^FPGA device voltage information ^ | ||
+ | | | |[15:0] |FPGA_VOLTAGE |RO |The voltage of the FPGA device in mv | | ||
===== Software Guidelines ===== | ===== Software Guidelines ===== | ||