This shows you the differences between two versions of the page.
Previous revisionNext revision | |||
— | resources:fpga:docs:axi_ad7616 [11 Oct 2021 15:09] – Add footer Iulia Moldovan | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | ===== AXI_AD7616 IP core ===== | ||
+ | The [[https:// | ||
+ | |||
+ | ==== AXI_AD7616 with Serial Interface ==== | ||
+ | {{: | ||
+ | |||
+ | ==== AXI_AD7616 with Parallel Interface ==== | ||
+ | {{: | ||
+ | |||
+ | ==== Configuration Parameter ==== | ||
+ | |||
+ | ^ Name ^ Description ^ Default Value^ | ||
+ | | '' | ||
+ | | '' | ||
+ | |||
+ | |||
+ | ==== Signal and Interface Pins ==== | ||
+ | |||
+ | ^ Interface ^ Pin ^ Type ^ Description ^ | ||
+ | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | '' | ||
+ | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | | '' | ||
+ | | '' | ||
+ | |||
+ | ==== Memory Map Registers ==== | ||
+ | |||
+ | If the SPI engine is active from offset **0x0000** can be found the [[/ | ||
+ | |||
+ | The following register space is active in both PARALLEL and SERIAL mode. | ||
+ | |||
+ | |< 100% 5% 5% 5% 25% 5% 55% >| | ||
+ | |Address ||Bits |Name |Type |Description | | ||
+ | |DWORD |BYTE |::: |::: |::: |::: | | ||
+ | ^0x0100 ^0x0400 ^REG_VERSION ^^^Version and Scratch Registers ^ | ||
+ | | | |[31:0] |VERSION[31: | ||
+ | ^0x0101 ^0x0404 ^REG_ID ^^^Version and Scratch Registers ^ | ||
+ | | | |[31:0] |ID[31:0] |RO |Instance identifier number. | | ||
+ | ^0x0102 ^0x0408 ^REG_SCRATCH ^^^Version and Scratch Registers ^ | ||
+ | | | |[31:0] |SCRATCH[31: | ||
+ | ^0x0103 ^0x040C ^REG_IF_TYPE ^^^ADC Interface Control & Status ^ | ||
+ | | | |[31:0] |IF_TYPE |RO | Actual interface type, if **0** SERIAL interface is active, PARALLEL otherwise | | ||
+ | ^0x0110 ^0x0440 ^REG_UP_CNTRL ^^^ADC Interface Control & Status ^ | ||
+ | | | |[0] |RESETN |RW | Reset, default is IN-RESET (0x0), software must write 0x1 to bring up the core. | | ||
+ | | | |[1] |CNVST_EN |RW | Enable the CNVST pulse generator of core. | | ||
+ | ^0x0111 ^0x0444 ^REG_UP_CONV_RATE ^^^ADC Interface Control & Status ^ | ||
+ | | | |[31:0] |UP_CONV_RATE |RW | Rate of the conversion pulse signal, it's relative to the system clock (s_axis_clk). | | ||
+ | ^0x0112 ^0x0448 ^REG_UP_BURST_LENGTH ^^^ADC Interface Control & Status ^ | ||
+ | | | |[4:0] |UP_BURST_LENGTH |RW | Define the actual burst length. The value must be equal to **burst length - 1** . This register is active just on PARALLEL mode. | | ||
+ | ^0x0113 ^0x044C ^REG_UP_READ_DATA ^^^ADC Interface Control & Status ^ | ||
+ | | | |[31:0] |UP_READ_DATA |RO | This register can be used to read the device registers on PARALLEL software mode. | | ||
+ | ^0x0114 ^0x0450 ^REG_UP_WRITE_DATA ^^^ADC Interface Control & Status ^ | ||
+ | | | |[31:0] |UP_WRITE_DATA |WO | This register can be used to write the device registers on PARALLEL software mode. | | ||
+ | |||
+ | |||
+ | {{navigation #axi_ip|AXI IP#hdl|Main page# |