This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:cn0187 [16 Nov 2012 17:59] – [Evaluation Boards] Lars-Peter Clausen | resources:fpga:altera:bemicro:cn0187 [29 Dec 2020 20:26] – fix links Robin Getz | ||
---|---|---|---|
Line 10: | Line 10: | ||
====== Overview ====== | ====== Overview ====== | ||
- | This lab presents the steps to setup an environment for using the **[[adi> | + | This lab presents the steps to setup an environment for using the **[[adi> |
{{ : | {{ : | ||
Line 23: | Line 23: | ||
- | The [[adi>AD72661]] is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 2 MSPS. The device contains two ADCs, each preceded by a 3-channel multiplexer, | + | The [[adi>AD7266]] is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 2 MSPS. The device contains two ADCs, each preceded by a 3-channel multiplexer, |
The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; conversion is also initiated at this point. The conversion time is determined by the SCLK frequency. There are no pipelined delays associated with the part. | The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; conversion is also initiated at this point. The conversion time is determined by the SCLK frequency. There are no pipelined delays associated with the part. | ||
Line 37: | Line 37: | ||
* [[http:// | * [[http:// | ||
* [[http:// | * [[http:// | ||
- | * [[http:// | + | * [[http:// |
====== Getting Started ====== | ====== Getting Started ====== | ||
Line 58: | Line 58: | ||
* [[http:// | * [[http:// | ||
* [[https:// | * [[https:// | ||
- | * [[http:// | + | * [[http:// |
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | ||
- | The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | + | The **Micrium uC/Probe Trial** version |
===== Downloads ===== | ===== Downloads ===== | ||
Line 144: | Line 144: | ||
{{page> | {{page> | ||
- |