This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:altera:bemicro:ad7984 [13 Sep 2012 09:50] – Update reference project to Quartus 12.0 sp2. Acquisition is done using a simple TCL script. Adrian Costina | resources:fpga:altera:bemicro:ad7984 [26 Jan 2021 01:22] (current) – update arrow links after their web site update Robin Getz | ||
---|---|---|---|
Line 11: | Line 11: | ||
====== Overview ====== | ====== Overview ====== | ||
- | This lab presents the steps to setup an environment for using the **[[adi> | + | This lab presents the steps to setup an environment for using the **[[adi> |
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page> |
- | *1. A controller board like the SDP-B ( EVAL-SDP-CS1Z) | + | |
- | *2. The component SDP compatible product evaluation board | + | |
- | *3. Corresponding PC software ( shipped with the product evaluation board) | + | |
- | The SDP-B controller board is part of Analog Devices System Demonstration Platform (SDP). It provides a high speed USB 2.0 connection from the PC to the component evaluation board. The PC runs the evaluation software. Each evaluation board, which is an SDP compatible daughter board, includes the necessary installation file required for performance testing. | + | |
- | + | ||
- | // | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7984SDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7984SDZ** Evaluation Board. | ||
Line 36: | Line 30: | ||
* [[adi> | * [[adi> | ||
* {{: | * {{: | ||
- | * [[http://www.arrownac.com/solutions/ | + | * [[https://www.intel.com/content/ |
* [[http:// | * [[http:// | ||
Line 47: | Line 41: | ||
Below is presented the list of required hardware items: | Below is presented the list of required hardware items: | ||
- | * Arrow Electronics [[http://www.arrow.com/bemicrosdk/|BeMicro SDK]] FPGA-based MCU Evaluation Board | + | * Arrow Electronics [[https://www.intel.com/content/www/ |
- | * [[http:// | + | * [[adi> |
* **EVAL-AD7984SDZ** evaluation board | * **EVAL-AD7984SDZ** evaluation board | ||
* Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | * Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | ||
Line 112: | Line 106: | ||
| ADC_CLK_I | | ADC_CLK_I | ||
| //**IP control and data ports**// |||| | | //**IP control and data ports**// |||| | ||
- | | DATA_O | + | | DATA_O |
| DATA_RD_READY_O | | DATA_RD_READY_O | ||
| //**AD7984 control and data ports**// |||| | | //**AD7984 control and data ports**// |||| |