This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad7984 [13 Sep 2012 09:50] – Update reference project to Quartus 12.0 sp2. Acquisition is done using a simple TCL script. Adrian Costina | resources:fpga:altera:bemicro:ad7984 [12 Oct 2012 11:48] – [AD7984 Evaluation Project Overview] Andrei Cozma | ||
---|---|---|---|
Line 15: | Line 15: | ||
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page> |
- | *1. A controller board like the SDP-B ( EVAL-SDP-CS1Z) | + | |
- | *2. The component SDP compatible product evaluation board | + | |
- | *3. Corresponding PC software ( shipped with the product evaluation board) | + | |
- | The SDP-B controller board is part of Analog Devices System Demonstration Platform (SDP). It provides a high speed USB 2.0 connection from the PC to the component evaluation board. The PC runs the evaluation software. Each evaluation board, which is an SDP compatible daughter board, includes the necessary installation file required for performance testing. | + | |
- | + | ||
- | // | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7984SDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7984SDZ** Evaluation Board. | ||
Line 112: | Line 106: | ||
| ADC_CLK_I | | ADC_CLK_I | ||
| //**IP control and data ports**// |||| | | //**IP control and data ports**// |||| | ||
- | | DATA_O | + | | DATA_O |
| DATA_RD_READY_O | | DATA_RD_READY_O | ||
| //**AD7984 control and data ports**// |||| | | //**AD7984 control and data ports**// |||| |