This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad7328 [13 Sep 2012 10:26] – Removed incorrect link to user guide. Adrian Costina | resources:fpga:altera:bemicro:ad7328 [28 Sep 2012 09:14] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | ||
---|---|---|---|
Line 15: | Line 15: | ||
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page> |
- | *1. A controller board like the SDP-B ( EVAL-SDP-CS1Z) | + | |
- | *2. The component SDP compatible product evaluation board | + | |
- | *3. Corresponding PC software ( shipped with the product evaluation board) | + | |
- | The SDP-B controller board is part of Analog Devices System Demonstration Platform (SDP). It provides a high speed USB 2.0 connection from the PC to the component evaluation board. The PC runs the evaluation software. Each evaluation board, which is an SDP compatible daughter board, includes the necessary installation file required for performance testing. | + | |
- | + | ||
- | // | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7328SDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7328SDZ** Evaluation Board. |