Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:fpga:altera:bemicro:ad7091r [11 Mar 2013 13:24] – Changed title Adrian Costina | resources:fpga:altera:bemicro:ad7091r [26 Jan 2021 01:21] (current) – update arrow links after their web site update Robin Getz |
---|
====== BeMicro FPGA Project for AD7091/AD7091R with Nios driver ====== | ====== BeMicro FPGA Project for AD7091R with Nios driver ====== |
| |
===== Supported Devices ===== | ===== Supported Devices ===== |
| |
* [[adi>AD7091]] | |
* [[adi>AD7091R]] | * [[adi>AD7091R]] |
| |
===== Evaluation Boards ===== | ===== Evaluation Boards ===== |
| |
* [[adi>EVAL-AD7091SDZ]] | |
* [[adi>EVAL-AD7091RSDZ]] | * [[adi>EVAL-AD7091RSDZ]] |
| |
====== Overview ====== | ====== Overview ====== |
| |
This lab presents the steps to setup an environment for using the **[[adi>EVAL-AD7091SDZ]]** and **[[adi>EVAL-AD7091RSDZ]]** evaluation boards together with the **[[http://www.arrownac.com/solutions/bemicro-sdk/|BeMicro SDK]]** USB stick and the Nios II Embedded Development Suite (EDS). Below is presented a picture of the EVAL-AD091RSDZ Evaluation Board with the BeMicro SDK Platform. | This lab presents the steps to setup an environment for using the **[[adi>EVAL-AD7091RSDZ]]** evaluation board together with the **[[https://www.intel.com/content/www/us/en/programmable/b/bemicro-sdk.html|BeMicro SDK]]** USB stick and the Nios II Embedded Development Suite (EDS). Below is presented a picture of the EVAL-AD091RSDZ Evaluation Board with the BeMicro SDK Platform. |
| |
{{ :resources:fpga:altera:bemicro:ad7091R_bemicro.jpg?400 }} | {{ :resources:fpga:altera:bemicro:ad7091R_bemicro.jpg?400 }} |
{{ :resources:fpga:altera:bemicro:ad7091R_sdp1z.jpg?400 }} | {{ :resources:fpga:altera:bemicro:ad7091R_sdp1z.jpg?400 }} |
| |
The **EVAL-AD7091SDZ** and **EVAL-AD7091SDZ** evaluation boards are members of a growing number of boards available for the **SDP**. They were designed to help customers evaluate performance or quickly prototype the new **AD7091** and **AD7091R** circuits and reduce design time. | The **EVAL-AD7091SDZ** evaluation board is a member of a growing number of boards available for the **SDP**. They were designed to help customers evaluate performance or quickly prototype the new **AD7091R** circuit and reduce design time. |
| |
The [[adi>AD7091]] is a 12-bit successive approximation register analog-to-digital converter (SAR ADC) that offers ultralow power consumption (typically 367 μA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). The AD7091 operates from a single 2.09 V to 5.25 V power supply. The AD7091 also features an on-chip conversion clock and a high speed serial interface. | |
| |
The [[adi>AD7091R]] is a 12-bit successive approximation analog-to-digital converter (ADC) that offers ultralow power consumption (typically 349 µA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). Operating from a single 2.7 V to 5.25 V power supply, the part contains a wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 7 MHz. The AD7091R also features an on-chip conversion clock, accurate reference, and high speed serial interface. | The [[adi>AD7091R]] is a 12-bit successive approximation analog-to-digital converter (ADC) that offers ultralow power consumption (typically 349 µA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). Operating from a single 2.7 V to 5.25 V power supply, the part contains a wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 7 MHz. The AD7091R also features an on-chip conversion clock, accurate reference, and high speed serial interface. |
| |
===== More information ===== | ===== More information ===== |
* [[adi>AD7091R|AD7091 Product Info]] - pricing, samples, datasheet | |
* [[adi>AD7091R|AD7091R Product Info]] - pricing, samples, datasheet | * [[adi>AD7091R|AD7091R Product Info]] - pricing, samples, datasheet |
* [[http://www.analog.com/static/imported-files/user_guides/UG-409.pdf|EVAL-AD7091RSDZ evaluation board user guide]] | * **EVAL-AD7091RSDZ** evaluation board user guide (Available on CD) |
* [[http://www.arrownac.com/solutions/bemicro-sdk|BeMicro SDK]] | * [[https://www.intel.com/content/www/us/en/programmable/b/bemicro-sdk.html|BeMicro SDK]] |
* [[http://www.altera.com/devices/processor/nios2|Nios II Embedded Development Suite (EDS)]] | * [[http://www.altera.com/devices/processor/nios2|Nios II Embedded Development Suite (EDS)]] |
| |
| |
Below is presented the list of required hardware items: | Below is presented the list of required hardware items: |
* Arrow Electronics [[http://www.arrow.com/bemicrosdk/|BeMicro SDK]] FPGA-based MCU Evaluation Board | * Arrow Electronics [[https://www.intel.com/content/www/us/en/programmable/b/bemicro-sdk.html|BeMicro SDK]] FPGA-based MCU Evaluation Board |
* [[http://www.arrownac.com/solutions/adi_interposer/|BeMicro SDK/SDP Interposer]] adapter board | * [[adi>sdp-bemicro|BeMicro SDK/SDP Interposer]] adapter board |
* **EVAL-AD7091SDZ** evaluation board or | |
* **EVAL-AD7091RSDZ** evaluation board | * **EVAL-AD7091RSDZ** evaluation board |
* Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | * Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory |
| |
Below is presented the list of required software tools: | Below is presented the list of required software tools: |
* [[http://www.altera.com/products/software/quartus-ii/web-edition/qts-we-index.html|Quartus II Web Edition]] design software v12.0 sp2 | * [[http://www.altera.com/products/software/quartus-ii/web-edition/qts-we-index.html|Quartus II Web Edition]] design software v12.1 sp1 |
* [[https://www.altera.com/download/software/nios-ii|Nios II EDS]] v12.0 sp2 | * [[https://www.altera.com/download/software/nios-ii|Nios II EDS]] v12.1 sp1 |
| |
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. |