This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:altera:bemicro:ad5791 [28 May 2012 15:53] – [Software Tools] Andrei Cozma | resources:fpga:altera:bemicro:ad5791 [26 Jan 2021 01:21] (current) – update arrow links after their web site update Robin Getz | ||
---|---|---|---|
Line 11: | Line 11: | ||
====== Overview ====== | ====== Overview ====== | ||
- | This lab presents the steps to setup an environment for using the **[[adi> | + | This lab presents the steps to setup an environment for using the **[[adi> |
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page>common_sdp}} |
- | * a controller board, like the **[[resources/ | + | |
- | * an compatible Analog Devices SDP [[adi>sdp# | + | |
- | * corresponding PC software | + | |
- | The EVAL-SDP-CB1Z controller board is part of Analog Devices SDP providing USB 2.0 high-speed connectivity to a PC computer running specific component evaluation software. | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD5791SDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD5791SDZ** Evaluation Board. | ||
Line 26: | Line 22: | ||
The **EVAL-AD5791SDZ** is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5791 voltage output, 20-bit DAC. The AD5791 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). | The **EVAL-AD5791SDZ** is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5791 voltage output, 20-bit DAC. The AD5791 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). | ||
- | The [[adi>/ad5791 |AD5791]] is a high precision, 20-bit digital-to-analog converter (DAC), designed to meet the requirements of precision control applications. The output range of the AD5791 is configured by two reference voltage inputs. The device is specified to operate with a dual power supply of up to 33 V. | + | The [[adi> |
===== More information ===== | ===== More information ===== | ||
* [[adi> | * [[adi> | ||
* [[adi>/ | * [[adi>/ | ||
- | * [[http://www.arrownac.com/solutions/ | + | * [[https://www.intel.com/content/ |
* [[http:// | * [[http:// | ||
- | * [[http:// | + | * [[http:// |
====== Getting Started ====== | ====== Getting Started ====== | ||
Line 43: | Line 39: | ||
Below is presented the list of required hardware items: | Below is presented the list of required hardware items: | ||
- | * Arrow Electronics [[http://www.arrow.com/bemicrosdk/|BeMicro SDK]] FPGA-based MCU Evaluation Board | + | * Arrow Electronics [[https://www.intel.com/content/www/ |
- | * [[http:// | + | * [[adi> |
* **EVAL-AD5791SDZ** evaluation board | * **EVAL-AD5791SDZ** evaluation board | ||
* Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | * Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | ||
Line 54: | Line 50: | ||
* [[http:// | * [[http:// | ||
* [[https:// | * [[https:// | ||
- | * [[http:// | + | * [[http:// |
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | ||
- | The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | + | The **Micrium uC/Probe Trial** version |
===== Downloads ===== | ===== Downloads ===== | ||
Line 159: | Line 155: | ||
{{page> | {{page> | ||
- |