This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:altera:bemicro:ad5790 [28 May 2012 15:52] – [Software Tools] Andrei Cozma | resources:fpga:altera:bemicro:ad5790 [26 Jan 2021 01:21] (current) – update arrow links after their web site update Robin Getz | ||
---|---|---|---|
Line 11: | Line 11: | ||
====== Overview ====== | ====== Overview ====== | ||
- | This lab presents the steps to setup an environment for using the **[[adi> | + | This lab presents the steps to setup an environment for using the **[[adi> |
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page>common_sdp}} |
- | * a controller board, like the **[[resources/ | + | |
- | * an compatible Analog Devices SDP [[adi>sdp# | + | |
- | * corresponding PC software | + | |
- | The EVAL-SDP-CB1Z controller board is part of Analog Devices SDP providing USB 2.0 high-speed connectivity to a PC computer running specific component evaluation software. | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD5790SDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD5790SDZ** Evaluation Board. | ||
Line 27: | Line 23: | ||
The **EVAL-AD5790SDZ** is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5790 voltage output, 20-bit DAC. The AD5790 pins are accessible at on-board connectors for external connection. | The **EVAL-AD5790SDZ** is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5790 voltage output, 20-bit DAC. The AD5790 pins are accessible at on-board connectors for external connection. | ||
- | The [[adi>/ad5790 |AD5790]] is a single 20-bit, voltage out DAC that operates from a bipolar supply up to 33V. Reference buffers are also provided on-chip. The AD5790 accepts a positive reference input in the range of 5V to VDD – 2.5V and a negative reference input in the range of VSS + 2.5v to 0V. The AD5790 offers a relative accuracy of +/-2 LSB's max and operation is guaranteed monotonic with a -1 LSB to +3 LSB's DNL specification. | + | The [[adi> |
===== More information ===== | ===== More information ===== | ||
* [[adi> | * [[adi> | ||
* [[adi>/ | * [[adi>/ | ||
- | * [[http://www.arrownac.com/solutions/ | + | * [[https://www.intel.com/content/ |
* [[http:// | * [[http:// | ||
- | * [[http:// | + | * [[http:// |
====== Getting Started ====== | ====== Getting Started ====== | ||
Line 44: | Line 40: | ||
Below is presented the list of required hardware items: | Below is presented the list of required hardware items: | ||
- | * Arrow Electronics [[http://www.arrow.com/bemicrosdk/|BeMicro SDK]] FPGA-based MCU Evaluation Board | + | * Arrow Electronics [[https://www.intel.com/content/www/ |
- | * [[http:// | + | * [[adi> |
* **EVAL-AD5790SDZ** evaluation board | * **EVAL-AD5790SDZ** evaluation board | ||
* Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | * Intel Pentium III or compatible Windows PC, running at 866MHz or faster, with a minimum of 512MB of system memory | ||
Line 55: | Line 51: | ||
* [[http:// | * [[http:// | ||
* [[https:// | * [[https:// | ||
- | * [[http:// | + | * [[http:// |
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | ||
- | The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | + | The **Micrium uC/Probe Trial** version |
===== Downloads ===== | ===== Downloads ===== | ||
Line 155: | Line 151: | ||
{{page> | {{page> | ||
- | |||