This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad5781 [28 Sep 2012 09:41] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | resources:fpga:altera:bemicro:ad5781 [15 Feb 2013 15:16] – Updated uC/Probe related links Adrian Costina | ||
---|---|---|---|
Line 11: | Line 11: | ||
====== Overview ====== | ====== Overview ====== | ||
- | This lab presents the steps to setup an environment for using the **[[adi> | + | This lab presents the steps to setup an environment for using the **[[adi> |
{{ : | {{ : | ||
Line 23: | Line 23: | ||
The **EVAL-AD5781SDZ** is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5781 voltage output, 18-bit DAC. The AD5781 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). | The **EVAL-AD5781SDZ** is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5781 voltage output, 18-bit DAC. The AD5781 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). | ||
- | The [[adi>/ad5781 |AD5781]] is a high precision, 18-bit digital-to-analog converter (DAC), designed to meet the requirements of precision control applications. The output range of the AD5781 is configured by two reference voltage inputs. The device is specified to operate with a dual power supply of up to 33 V. | + | The [[adi> |
===== More information ===== | ===== More information ===== | ||
Line 30: | Line 30: | ||
* [[http:// | * [[http:// | ||
* [[http:// | * [[http:// | ||
- | * [[http:// | + | * [[http:// |
====== Getting Started ====== | ====== Getting Started ====== | ||
Line 51: | Line 51: | ||
* [[http:// | * [[http:// | ||
* [[https:// | * [[https:// | ||
- | * [[http:// | + | * [[http:// |
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | ||
- | The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | + | The **Micrium uC/Probe Trial** version |
===== Downloads ===== | ===== Downloads ===== | ||
Line 155: | Line 155: | ||
{{page> | {{page> | ||
- |