This shows you the differences between two versions of the page.
Next revision | Previous revisionNext revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad5694r [17 May 2012 12:47] – created Adrian Costina | resources:fpga:altera:bemicro:ad5694r [28 Sep 2012 09:37] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | ||
---|---|---|---|
Line 15: | Line 15: | ||
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page>common_sdp}} |
- | * a controller board, like the **[[resources/ | + | |
- | * an compatible Analog Devices SDP [[adi>sdp# | + | |
- | * corresponding PC software | + | |
- | The EVAL-SDP-CB1Z controller board is part of Analog Devices SDP providing USB 2.0 high-speed connectivity to a PC computer running specific component evaluation software. | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD5694RSDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD5694RSDZ** Evaluation Board. | ||
Line 54: | Line 50: | ||
* [[https:// | * [[https:// | ||
* [[http:// | * [[http:// | ||
- | * {{: | ||
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | ||
Line 60: | Line 55: | ||
The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | ||
+ | ===== Downloads ===== | ||
+ | * {{: | ||
===== Extract the Lab Files ===== | ===== Extract the Lab Files ===== | ||