This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad5684r [15 Feb 2013 15:05] – Updated uC/Probe related links Adrian Costina | resources:fpga:altera:bemicro:ad5684r [11 Jan 2021 09:16] – Fixed bad link for AD5624R Ioana Chelaru | ||
---|---|---|---|
Line 22: | Line 22: | ||
{{ : | {{ : | ||
- | The [[adi> | + | The [[adi>AD5624R|AD564R]] is a low power, quad, 12-bit buffered voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV offset error performance. |
The **EVAL-AD5684R** evaluation board is designed to help customers quickly prototype new AD5684R circuits and reduce design time. The board requires ±5 V supplies. These are used to power the output amplifier and Vref. | The **EVAL-AD5684R** evaluation board is designed to help customers quickly prototype new AD5684R circuits and reduce design time. The board requires ±5 V supplies. These are used to power the output amplifier and Vref. | ||