This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad5543 [28 Sep 2012 09:31] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | resources:fpga:altera:bemicro:ad5543 [15 Nov 2012 18:39] – cleanup link Lars-Peter Clausen | ||
---|---|---|---|
Line 23: | Line 23: | ||
The **EVAL-AD5543SDZ** evaluation board is designed to help customers quickly prototype new AD5543 circuits and reduce design time. The EVAL-AD5543SDZ can also be used for the AD5553 by changing the number of bits written (14 bits) at the input. | The **EVAL-AD5543SDZ** evaluation board is designed to help customers quickly prototype new AD5543 circuits and reduce design time. The EVAL-AD5543SDZ can also be used for the AD5553 by changing the number of bits written (14 bits) at the input. | ||
- | The [[adi>/AD5543 | AD5543]] is a precision, 16-bit, low power, current output, small form factor, digital-to-analog converter (DAC). It is designed to operate from a single 5 V supply with a ±10 V multiplying reference. The applied external reference, VREF, determines the full-scale output current. An internal feedback resistor (RFB) facilitates the R-2R and temperature tracking for voltage conversion when combined with an external op amp. A serial data interface offers high speed, 3-wire, microcontroller-compatible inputs using serial data input (SDI), clock (CLK), and chip select (CS). | + | The [[adi> |
===== More information ===== | ===== More information ===== |