Differences
This shows you the differences between two versions of the page.
| Previous revisionNext revision |
— | resources:eval [03 May 2012 18:32] – Approved - ezLINX added Hein Marais |
---|
| ====== Evaluation Boards & Kits ====== |
| |
| **[[resources/eval/sdp|System Demonstration Platform]]**\\ |
| The System Demonstration Platform (SDP) is used as part of the evaluation system for many Analog Devices components. The SDP board is designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. |
| |
| **[[/resources/eval/user-guides|User Guides]]**\\ |
| Evaluation board user guides provide a quick reference to Analog Devices evaluation boards including instructions on how to install the board software and setup the hardware. |
| |
| **[[resources/eval/dpg|Data Pattern Generator]]**\\ |
| The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and customer-generated test data. |
| |
| **[[/ezlinx|ezLINX™ iCoupler® Isolated Interface Development environment]]**\\ |
| The //ez//LINX //i//Coupler Isolated Interface Development environment provides developers with a cost-effective, plug and play method for evaluating eight physical Layer, digitally-isolated communication standards(USB, RS-422, RS-485, RS-232, CAN, SPI, I2C and LVDS). The Blackfin ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards.The Interfaces on ezLINX use ADI's isolated transceivers with integrated //i//Coupler and //iso//Power® digital isolator technology. |