Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:eval [21 May 2012 13:40] – Approved Hein Marais | resources:eval [05 Mar 2019 18:21] – revised 96Boards verbiage Richard Matsick |
---|
**[[resources/eval/ezlinx|ezLINX™ iCoupler® Isolated Interface Development environment]]**\\ | **[[resources/eval/ezlinx|ezLINX™ iCoupler® Isolated Interface Development environment]]**\\ |
The //ez//LINX //i//Coupler Isolated Interface Development environment provides developers with a cost-effective, plug and play solution for evaluating eight physical Layer, digitally-isolated communication standards(USB, RS-422, RS-485, RS-232, CAN, SPI, I2C and LVDS). The Blackfin ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards.The Interfaces on ezLINX use ADI's isolated transceivers with integrated //i//Coupler and //iso//Power® digital isolator technology. | The //ez//LINX //i//Coupler Isolated Interface Development environment provides developers with a cost-effective, plug and play solution for evaluating eight physical Layer, digitally-isolated communication standards(USB, RS-422, RS-485, RS-232, CAN, SPI, I2C and LVDS). The Blackfin ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards.The Interfaces on ezLINX use ADI's isolated transceivers with integrated //i//Coupler and //iso//Power® digital isolator technology. |
| |
| **[[resources/eval/sdp/96boards|96Boards Enabled by ADI Technology]]**\\ |
| 96Boards is a range of Linux-based hardware systems to promote the latest ARM-based processors to developers at a reasonable cost. The specifications are open and define a standard board layout for SoC-agnostic (processor independent) development platforms that can be used by software application, hardware device, kernel and other system software developers. Boards produced to the 96Boards specifications are suitable for rapid prototyping, hobbyist projects or incorporation into new systems for a wide range of applications including desktop and laptop computing, the digital home, digital signage, point of sale (POS), high-end audio, robotics and drones, artificial intelligence, virtual reality, IoT and industrial control. In short, 96Boards are small, powerful, reliable, versatile, and interchangeable. |
| |
| Analog Devices is a member of the 96Boards Steering Committee and works directly with independent design houses and distributors to develop systems to demonstrate the vast array of their technology thereby easing the customer development journey. ADI is proud to provide their technology expertise to the 96Boards ecosystem for both the processor baseboards and mezzanine systems. |