This shows you the differences between two versions of the page.
Next revision | Previous revisionLast revisionBoth sides next revision | ||
resources:eval:user-guides:rpd-6lowpan [14 Aug 2018 11:56] – created Pranit Jadhav | resources:eval:user-guides:rpd-6lowpan [24 Sep 2018 05:42] – [Evaluation Kit] Pranit Jadhav | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== | + | ====== |
+ | Analog Devices offers Rapid 6LoWPAN Protocol—a long range sub-GHz wireless networking solution that leverages the market proven ADF7023 radio transceiver and lowest power ULP processors (ADuCM3029 or ADuCM4050). | ||
+ | Rapid 6LoWPAN Protocol uses star-repeater network topology, targeting commercial and industrial applications such as Electronic Shelf Label (ESL), Smart Lock and Structural Health Monitoring (SHM). | ||
+ | |||
+ | {{ : | ||
+ | ===== Features and Specification | ||
+ | * Efficient low power network | ||
+ | * Low power IEEE802.15.4g/ | ||
+ | * Lowest power consumption per node with star and extended star network topology configuration. | ||
+ | * Reliable end-to-end communications with acknowledgements | ||
+ | * Long range | ||
+ | * Typical range of 500 m (2 hop and confguration setting dependent) | ||
+ | * Data rate and frequency | ||
+ | | ||
+ | | ||
+ | | ||
+ | | ||
+ | | ||
+ | | ||
+ | * Supported modes: | ||
+ | * Master mode (on-chip applications) | ||
+ | * Slave mode (application coprocessor) | ||
+ | * Current consumption: | ||
+ | * Active: <10 µA ave. (3 updates of 1 kB packets/day case) | ||
+ | * Sleep: <1.5 µA | ||
+ | * FCC and ARIB STD T108 regulation test feature support integrated | ||
+ | * Supports OTA (over-the-air) update | ||
+ | * Reliable scheduling of alert messages from any or all motes | ||
+ | * Gateway software available for Linux® or ADuCM4050 with various backhaul connectivity options | ||
+ | |||
+ | ===== Evaluation Kit ===== | ||
+ | |||
+ | Below are the different kits available for evaluating Rapid-6LoWPAN. | ||
+ | - EV-RAPDID-ESL-900Z - RapidNet IP Evaluation Kit for all the regions except Japan. | ||
+ | - EV-RAPDID-ESL-900JZ -RapidNet IP Evaluation kit with TELEC Certification specific for Japan. | ||
+ | - EV-RAPDID-NODE-900Z- Electronic Shelf Labelling node which should be ordered only if more nodes are required during the evaluation of EV-RAPID-ESL-900Z. | ||
+ | |||
+ | Below are the kit contents. | ||
+ | - EV-RAPDID-ESL-900Z / EV-RAPDID-ESL-900jZ | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | - EV-RAPDID-NODE-900Z | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | |||