This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:rapidnet-ip [28 Nov 2018 06:13] – [Source Installer] Pranit Jadhav | resources:eval:user-guides:rapidnet-ip [28 Nov 2018 06:20] – [RapidNet IP Wireless Networking Protocol Solution] Pranit Jadhav | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== RapidNet IP Wireless Networking Protocol Solution====== | ====== RapidNet IP Wireless Networking Protocol Solution====== | ||
- | RapidNet IP protocol is a long range sub-GHz wireless networking solution that addresses industrial and commercial applications where reliability, | + | [[adi>RapidNet-IP]] protocol is a long range sub-GHz wireless networking solution that addresses industrial and commercial applications where reliability, |
RapidNet IP is a complete point-to-multipoint wireless networking solution operating in sub-GHz worldwide regional bands. RapidNet IP protocol uses star-repeater network topology, enables longer range communication with faster message transmit times. | RapidNet IP is a complete point-to-multipoint wireless networking solution operating in sub-GHz worldwide regional bands. RapidNet IP protocol uses star-repeater network topology, enables longer range communication with faster message transmit times. | ||
Line 36: | Line 36: | ||
===== Software Package ===== | ===== Software Package ===== | ||
- | Below are the pre-requisites for RapidNet IP for Developing application or running the in-build demo. Please follow procedure on how to install IAR and DFP packs on [[resources: | + | Below are the pre-requisites for RapidNet IP for Developing application or running the in-build demo. Please follow procedure on how to install IAR and DFP packs on [[resources: |
- IAR 8.22.2 | - IAR 8.22.2 | ||
- ADuCM3029 DFP 3.2.0 | - ADuCM3029 DFP 3.2.0 |