This is an old revision of the document!
This is the Rev C schematic and layout files for the ADRV1CRR-BOB breakout carrier.
10/100/1000 Mbps Ethernet |
USB2.0 OTG |
USB-UART |
PC4 JTAG interface |
162 User I/O pins |
Two 60-pin (2×30) 0.1” footprints |
Four 32-pin (2×16) 0.1” footprints |
4 user push buttons |
4 user switches |
4 user LEDs |
5V @ 2A input |
Select 1.8V, 2.5V, or 3.3V for SOM I/O or insert an external supply |
Measure Zynq PL I/O bank current with convenient access points |