This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:pmd-ard-intz [04 Sep 2020 08:49] – [Logic Voltage Settings] Jesse Daniel Santos | resources:eval:user-guides:pmd-ard-intz [09 Mar 2023 03:21] (current) – updated the design files download link Joyce Velasco | ||
---|---|---|---|
Line 43: | Line 43: | ||
{{: | {{: | ||
- | **REPLACE WITH NEW REV BOARD** | ||
- | ---- | ||
- | |||
===== Pmod Interface Types ===== | ===== Pmod Interface Types ===== | ||
Line 93: | Line 90: | ||
{{: | {{: | ||
- | **REPLACE WITH NEW REV BOARD** | + | |
==== UART Port ==== | ==== UART Port ==== | ||
- | Pmod port (P13) can be reconfigured between an expanded SPI and expanded UART. To configure P13 as expanded UART, set the shunt connectors P8, P9, and P10 similiar to the encircled in Figure U. | + | Pmod port (P13) can be reconfigured between an expanded SPI and expanded UART. To configure P13 as expanded UART, set the shunt connectors P8, P9, and P10. |
^Pin No.^P13: UART^ | ^Pin No.^P13: UART^ | ||
Line 120: | Line 117: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | **PMD-ARD-INTZ Design & Integration Files** | + | [[adi> |
- | * {{: | + | |
- | * {{: | + | * PCB Layout |
- | * {{: | + | * Bill of Materials |
+ | * Allegro Project | ||
</ | </ | ||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | |||
+ | // End of document // |