This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:mykonos:software:filters [28 Aug 2017 08:47] – [Using the MATLAB App and Exe] sripad Jadhav | resources:eval:user-guides:mykonos:software:filters [24 Jul 2018 06:47] – [AD9371 Filter Wizard Rules] sripad Jadhav | ||
---|---|---|---|
Line 15: | Line 15: | ||
* **Executable**: | * **Executable**: | ||
- | >> | + | The MATLAB runtime engine can be downloaded from the following link: |
[[https:// | [[https:// | ||
Line 104: | Line 104: | ||
* Tx Rules | * Tx Rules | ||
* 30 MSPS < = Tx Input Sample Rate < = 320 MSPS | * 30 MSPS < = Tx Input Sample Rate < = 320 MSPS | ||
- | * 5 MHz < = Tx Primary Signal BW < = 100 MHz | + | * 10 MHz < = Tx Primary Signal BW < = 100 MHz |
* 20 MHz < = Tx RF (Synthesis) BW < = 240 MHz | * 20 MHz < = Tx RF (Synthesis) BW < = 240 MHz | ||
* Tx Primary Signal BW < = Tx RF (Synthesis) BW | * Tx Primary Signal BW < = Tx RF (Synthesis) BW | ||
Line 115: | Line 115: | ||
* Rx Rules | * Rx Rules | ||
* 20 MSPS < = Rx Output Sample Rate < = 200 MSPS | * 20 MSPS < = Rx Output Sample Rate < = 200 MSPS | ||
- | * 5 MHz < = Rx Signal BW < = 100 MHz | + | * 8 MHz < = Rx Signal BW < = 100 MHz |
* Rx Signal BW > = 0.4 * Rx Output Sample Rate | * Rx Signal BW > = 0.4 * Rx Output Sample Rate | ||
* Rx Signal BW < = 0.82 * Rx Output Sample Rate | * Rx Signal BW < = 0.82 * Rx Output Sample Rate | ||
Line 124: | Line 124: | ||
* Rx FIR decimation options: 1, 2, 4 | * Rx FIR decimation options: 1, 2, 4 | ||
* ORx Rules | * ORx Rules | ||
- | * 5 MHz < = ORx Signal BW < = 240 MHz | + | * 8 MHz < = ORx Signal BW < = 240 MHz |
* 20 MSPS < = ORx Output Sample Rate < = 320 MSPS | * 20 MSPS < = ORx Output Sample Rate < = 320 MSPS | ||
* ORx Signal BW > = 0.4 * ORx Output Sample Rate | * ORx Signal BW > = 0.4 * ORx Output Sample Rate |