This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:inertial-mems:imu:imu-evaluation-software [19 Dec 2017 16:03] – [MICROSOFT WINDOWS 10 TIP] Mark Looney | resources:eval:user-guides:inertial-mems:imu:imu-evaluation-software [03 Jan 2021 22:04] – fix links Robin Getz | ||
---|---|---|---|
Line 25: | Line 25: | ||
===== PRODUCT SUPPORT ===== | ===== PRODUCT SUPPORT ===== | ||
- | The [[http:// | + | The [[adi>en/ |
^ ^ ^ ^ ^ ^ ^ ^ ^ | ^ ^ ^ ^ ^ ^ ^ ^ ^ | ||
Line 33: | Line 33: | ||
===== IMU EVALUATION SOFTWARE OVERVIEW ===== | ===== IMU EVALUATION SOFTWARE OVERVIEW ===== | ||
- | [[http:// | + | [[adi>en/ |
- | 1. Download, unzip and install the EVAL-ADIS USB Driver [[http:// | + | 1. Download, unzip and install the EVAL-ADIS USB Driver [[adi>en/ |
- | 2. Download, unzip and copy the IMU_Evaluation*.exe file to the desired location on the test PC [[http:// | + | 2. Download, unzip and copy the IMU_Evaluation*.exe file to the desired location on the test PC [[adi>en/ |
Line 55: | Line 55: | ||
{{: | {{: | ||
- | The orange box identifies the drop-down menus, which provide a number of useful features. The **Devices** option provides a list of products. For evaluation of any ADIS1648x product, click on **Devices** and then select the part number (**ADIS16488**, | + | The orange box identifies the drop-down menus, which provide a number of useful features. |
+ | |||
+ | The **Devices** option provides a list of products. For evaluation of any ADIS1648x product, click on **Devices** and then select the part number (**ADIS16488**, | ||
The **Register Access** option provides a listing of user-configurable registers available from the part number selected in the " | The **Register Access** option provides a listing of user-configurable registers available from the part number selected in the " |