This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:inertial-mems:imu-overview [26 Jul 2021 23:42] – [Linear-g Rejection (Linear-g Sensitivity)] Chas Frick | resources:eval:user-guides:inertial-mems:imu-overview [31 Aug 2021 22:00] (current) – [Linear Acceleration Effect (Linear-g), Linear Acceleration Effect on Bias, Linear-g Rejection (Linear-g Sensitivity)] Chas Frick | ||
---|---|---|---|
Line 43: | Line 43: | ||
Can be approximated with the formula: ND ≅ ARW/60* √2 | Can be approximated with the formula: ND ≅ ARW/60* √2 | ||
- | ====== Linear Acceleration Effect (Linear-g) ====== | ||
- | Measured in degrees/ | ||
====== Vibration Rectification Error (VRE) ====== | ====== Vibration Rectification Error (VRE) ====== | ||
Line 50: | Line 48: | ||
====== Cross-Axis Sensitivity ====== | ====== Cross-Axis Sensitivity ====== | ||
- | Unintended effect where rotation/ | + | Unintended effect where rotation/ |
+ | Can be calculated from axis to axis misalignment error for accels/ | ||
- | ====== Linear-g Rejection | + | Example: For the ADIS16448, the accel axis to axis misalignment is 0.2 degrees. Therefore Cross-axis sensitivity accel is sin(0.2) = 0.197%. Gyro is sin(0.05) |
- | Unintended effect where linear acceleration is detected as rotation | + | |
- | ====== | + | ====== |
- | * Here is a great talk on the simulation elements for MEMS and what specs matter: http://aditube.analog.com/ | + | Unintended effect where linear acceleration |
+ | ====== Vibration Rejection (Gyros) ====== | ||
+ | A combination of Linear-g and Vibration Rectification (VRE) specs. | ||
+ | |||
+ | Vibration response of a gyro = Linear-g X-Axis Acceleration + (VRE X-Axis Acceleration)^2 | ||
+ | |||
+ | ====== Additional Resources! ====== | ||
+ | * Information on Allan Variance for Gyros: http:// | ||