This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:inertial-mems:accelerometers:inclinometer-app [28 Jul 2022 05:13] – Jipcy Narvaez | resources:eval:user-guides:inertial-mems:accelerometers:inclinometer-app [29 Jul 2022 04:16] – Jipcy Narvaez | ||
---|---|---|---|
Line 9: | Line 9: | ||
* Can simulate Single Axis or Dual Axis Inclinometer | * Can simulate Single Axis or Dual Axis Inclinometer | ||
* Includes different ADXL Devices with digital interface | * Includes different ADXL Devices with digital interface | ||
- | * * [[adi> | + | * * [[adi> |
* * [[adi> | * * [[adi> | ||
* * [[adi> | * * [[adi> | ||
Line 23: | Line 23: | ||
==== Installation ==== | ==== Installation ==== | ||
+ | **PC System Requirements** | ||
+ | - Windows 10 | ||
- Download the Inclinometer Design Desktop Application Installer from (link for download) | - Download the Inclinometer Design Desktop Application Installer from (link for download) | ||
+ | <WRAP round 80% download> | ||
+ | {{ : | ||
+ | |||
+ | </ | ||
- Double-click on the Inclinometer Design Desktop Application Installer. | - Double-click on the Inclinometer Design Desktop Application Installer. | ||
Line 33: | Line 38: | ||
</ | </ | ||
- | - Run the Installer | + | - Run the Installer |
{{ : | {{ : |