This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:high-temp:ev-ht-200cdaq1:overview [20 Feb 2018 15:53] – [Design Package Details] Jeff Watson | resources:eval:user-guides:high-temp:ev-ht-200cdaq1:overview [28 Feb 2018 03:36] (current) – Copy changes Jeff Watson | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | ~~NOTOC~~. | ||
+ | |||
====== EV-HT-200CDAQ1 Overview====== | ====== EV-HT-200CDAQ1 Overview====== | ||
Line 4: | Line 6: | ||
- | The EV-HT-200CDAQ1 is a complete system reference platform enabling precision data acquisition and control in extreme temperatures up to 200°C. Based upon the AD7981 analog-to-digital SAR converter, this reference design demonstrates a full featured system with two high speed simultaneously sampled channels along with 8 additional multiplexed channels suitable for covering the acquisition requirements for many high temperature, | + | The EV-HT-200CDAQ1 is a complete system reference platform enabling precision data acquisition and control in extreme temperatures up to 200°C. Based upon the AD7981 analog-to-digital SAR converter, this reference design demonstrates a full featured system with two high speed simultaneously sampled channels along with 8 additional multiplexed channels suitable for covering the acquisition requirements for many high temperature, |
Line 12: | Line 14: | ||
===== Hardware Features ===== | ===== Hardware Features ===== | ||
- | {{ : | + | {{ : |
- | * All components | + | ==== All Components |
* PCB aspect ratio suitable for downhole tools and instrumentation - 1.0" x 11.5" | * PCB aspect ratio suitable for downhole tools and instrumentation - 1.0" x 11.5" | ||
* Rugged Micro D 15-S and Micro D 21-S connectors | * Rugged Micro D 15-S and Micro D 21-S connectors | ||
- | * Optimized Analog Devices | + | ==== Optimized Analog Devices |
* 2 AD7981 ADC channels capable of 400ksps simultaneous sampling | * 2 AD7981 ADC channels capable of 400ksps simultaneous sampling | ||
* 1 AD7981 multiplexed channel (8 inputs) capable of 16ksps min sampling | * 1 AD7981 multiplexed channel (8 inputs) capable of 16ksps min sampling | ||
- | | + | |
- | | + | ==== VORAGO VA10800 32-bit ARM® Cortex®-M0 MCU ==== |
* 50MHz clock rate | * 50MHz clock rate | ||
* 32KB on-chip data SRAM | * 32KB on-chip data SRAM | ||
* 128kB on-chip program memory SRAM | * 128kB on-chip program memory SRAM | ||
- | | + | * TTL UART communications, |
- | * HT Boot flash, system clock and power supply | + | |
- | * Flexible | + | |
- | * IDC header connector to facilitate easy probing | + | |
+ | |||
+ | ==== Flexible, Low Power Configurations ==== | ||
+ | |||
+ | * +/-5VDC bipolar | ||
+ | * +3.3V single supply | ||
+ | * Low power operation: 155mW typical power consumption | ||
+ | |||
+ | ==== Ease of Use Features for Prototype and Development ==== | ||
+ | * Analog and Digital Breakout Boards included for extremely fast hookup on the bench | ||
+ | * IDC header connector | ||
* JTAG debug connector for MCU firmware programming | * JTAG debug connector for MCU firmware programming | ||
- | * Analog and Digital Breakout Boards and JTAG adapter board included in kit for easy interface and prototype | ||
Line 39: | Line 50: | ||
===== Software Features ===== | ===== Software Features ===== | ||
- | + | ==== Open Source Firmware and Software Optimized for Data Acquisition ==== | |
- | + | * Firmware and Host software design driven by a common | |
- | * Firmware and Host software design driven by a protocol definition, which enables flexible data acquisition optimized for resource constrained systems | + | |
* Multiple modes of data acquisition supported | * Multiple modes of data acquisition supported | ||
* Burst mode for frequency domain analysis or high throughput data capture | * Burst mode for frequency domain analysis or high throughput data capture | ||
* Continuous mode for time domain analysis or lower throughput data capture | * Continuous mode for time domain analysis or lower throughput data capture | ||
- | * Firmware | + | |
- | | + | |
- | | + | * Optimized |
- | | + | |
+ | ==== PC Host Data Viewer ==== | ||
+ | |||
+ | | ||
+ | | ||
+ | | ||
{{ : | {{ : | ||
Line 57: | Line 72: | ||
===== Design Package Details ===== | ===== Design Package Details ===== | ||
- | * Hardware Design Package | + | ==== Hardware Design Package |
* Schematics | * Schematics | ||
* Assembly Drawing | * Assembly Drawing | ||
Line 63: | Line 79: | ||
* Gerbers | * Gerbers | ||
* Bill of Materials | * Bill of Materials | ||
- | | + | |
- | * Host Data Viewer | + | ==== Software Binaries |
- | * Software Source | + | |
- | * Firmware and Data Viewer | + | * Host Data Viewer |
+ | |||
+ | ==== Software Source | ||
+ | |||
+ | * Firmware and Data Viewer | ||
See the [[resources: | See the [[resources: |