This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [25 Jun 2021 01:49] – Add more headings John McCarty | resources:eval:user-guides:eval-adsd3100-nxz [27 Jul 2021 19:22] – [ToF SDK] Harshvardhan Bhatia | ||
---|---|---|---|
Line 7: | Line 7: | ||
=====Introduction===== | =====Introduction===== | ||
The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | ||
+ | {{ : | ||
====Key Features==== | ====Key Features==== | ||
Line 45: | Line 46: | ||
====USB and Power==== | ====USB and Power==== | ||
+ | * USB 3.0 (5Gbps) - Type C | ||
+ | * 3A | ||
+ | |||
+ | ====Dimensions==== | ||
+ | * 38mm x 72.5mm x 87mm | ||
+ | * {{ : | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
+ | Installer for GUI and data collect can be found here : | ||
====ToF SDK==== | ====ToF SDK==== | ||
+ | [[repo> | ||
====Laser Safety==== | ====Laser Safety==== | ||