This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 15:08] – Harshvardhan Bhatia | resources:eval:user-guides:eval-adsd3100-nxz [11 Oct 2021 14:51] – [Download Evaluation Software] Harshvardhan Bhatia | ||
---|---|---|---|
Line 3: | Line 3: | ||
Analog Devices 3D time of flight (ToF) camera products capture depth information, | Analog Devices 3D time of flight (ToF) camera products capture depth information, | ||
- | For more information see: [[https:// | + | For more information see: [[adi>en/analog-dialogue/ |
=====Introduction===== | =====Introduction===== | ||
The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | ||
Line 41: | Line 40: | ||
=====System Setup and Evaluation===== | =====System Setup and Evaluation===== | ||
[[: | [[: | ||
- | ====System Requirements==== | ||
====USB and Power==== | ====USB and Power==== | ||
+ | ===Minimum Requirements=== | ||
* USB 3.0 (5Gbps) - Type C | * USB 3.0 (5Gbps) - Type C | ||
- | * 3A | + | * 2.0A |
+ | ===Recommended Requirements=== | ||
+ | * USB 3.1 Gen2 - Type C | ||
+ | * 3.0A | ||
====Dimensions==== | ====Dimensions==== | ||
Line 53: | Line 55: | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
Evaluation software consists of: | Evaluation software consists of: | ||
- | * [[resources: | + | * [[resources: |
- | * Data Collect (Command line interface) | + | * [[resources: |
- | * Depth Compute (Command line interface) | + | * [[resources: |
Installation page can be found [[: | Installation page can be found [[: |