Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision Both sides next revision
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 15:08]
Harshvardhan Bhatia
resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 15:17]
Harshvardhan Bhatia
Line 41: Line 41:
 =====System Setup and Evaluation===== =====System Setup and Evaluation=====
 [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]] [[:​resources:​eval:​user-guides:​eval-adsd3100-nxz-startup|Start Up Guide]]
-====System Requirements==== 
  
-====USB and Power====+====USB and Power Minimum Requirements====
   * USB 3.0 (5Gbps) - Type C   * USB 3.0 (5Gbps) - Type C
-  * 3A+  * 2.0A 
 +====USB and Power Recommended Requirements==== 
 +  * USB 3.1 Gen2 - Type C 
 +  * 3.0A
  
 ====Dimensions==== ====Dimensions====
Line 53: Line 55:
 ====Download Evaluation Software==== ====Download Evaluation Software====
 Evaluation software consists of:  ​ Evaluation software consists of:  ​
-  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|GUI]]+  * [[resources:​eval:​user-guides:​eval-adsd3100-nxz-gui|ADIToFGUI]]
   * Data Collect (Command line interface)   * Data Collect (Command line interface)
   * Depth Compute (Command line interface)   * Depth Compute (Command line interface)
resources/eval/user-guides/eval-adsd3100-nxz.txt · Last modified: 23 Nov 2021 23:58 by Harshvardhan Bhatia