This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [27 Jul 2021 19:56] – [Introduction] Harshvardhan Bhatia | resources:eval:user-guides:eval-adsd3100-nxz [11 Oct 2021 14:51] – [Download Evaluation Software] Harshvardhan Bhatia | ||
---|---|---|---|
Line 3: | Line 3: | ||
Analog Devices 3D time of flight (ToF) camera products capture depth information, | Analog Devices 3D time of flight (ToF) camera products capture depth information, | ||
- | For more information see: [[https:// | + | For more information see: [[adi>en/analog-dialogue/ |
=====Introduction===== | =====Introduction===== | ||
The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | ||
- | {{ : | ||
Line 13: | Line 11: | ||
<WRAP indent> | <WRAP indent> | ||
- | |Resolution: | + | |Resolution: |
- | |Illumination: | + | |Illumination: |
- | |Field of view: |FOV 51°x51°| | + | |Field of view: ||FOV 51°x51°| |
- | |Operating range: |up to 3.5m @ 90% reflectance (native)| | + | |Operating range: |
- | |Depth Noise: |< 6mm| | + | |Depth Noise: ||1%| |
- | |Accuracy: |+/- 3mm depth error| | + | |Accuracy: |
+ | </ | ||
Modes of operation: | Modes of operation: | ||
- | * 1024 x 1024 | + | | Mode Index | Mode | Resolution | Range | FPS | |
- | * 512 x 512 (binned) | + | | 5 | Megapixel |
- | * 320 * 288 (narrow binned) | + | | 7 | Quarter-Megapixel |
- | </ | + | |
**The full system hardware includes:** | **The full system hardware includes:** | ||
- | |||
- | {{: | ||
- | |||
**Illumination Board** | **Illumination Board** | ||
- | |||
**Sensor Board** | **Sensor Board** | ||
- | |||
**i.MX8 M Plus SOM** | **i.MX8 M Plus SOM** | ||
+ | **Camera Interface Board** | ||
- | **Camera Interface Board** | + | {{ : |
+ | {{ : | ||
---- | ---- | ||
=====System Setup and Evaluation===== | =====System Setup and Evaluation===== | ||
- | + | [[: | |
- | ====System Requirements==== | + | |
====USB and Power==== | ====USB and Power==== | ||
+ | ===Minimum Requirements=== | ||
* USB 3.0 (5Gbps) - Type C | * USB 3.0 (5Gbps) - Type C | ||
- | * 3A | + | * 2.0A |
+ | ===Recommended Requirements=== | ||
+ | * USB 3.1 Gen2 - Type C | ||
+ | * 3.0A | ||
====Dimensions==== | ====Dimensions==== | ||
Line 56: | Line 55: | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
Evaluation software consists of: | Evaluation software consists of: | ||
- | * GUI | + | * [[resources: |
- | * Data Collect (Command line interface) | + | * [[resources: |
- | * Depth Compute (Command line interface) | + | * [[resources: |
- | + | ||
- | Installer for Software Package can be found here : | + | |
+ | Installation page can be found [[: | ||
====ToF SDK==== | ====ToF SDK==== | ||
[[repo> | [[repo> | ||
Line 77: | Line 74: | ||
=====Help and Support===== | =====Help and Support===== | ||
+ | * [[: | ||
---- | ---- |