This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [25 Jun 2021 01:49] – Add more headings John McCarty | resources:eval:user-guides:eval-adsd3100-nxz [01 Aug 2021 11:14] – [Download Evaluation Software] Harshvardhan Bhatia | ||
---|---|---|---|
Line 7: | Line 7: | ||
=====Introduction===== | =====Introduction===== | ||
The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | ||
+ | |||
====Key Features==== | ====Key Features==== | ||
<WRAP indent> | <WRAP indent> | ||
- | |Resolution: | + | |Resolution: |
- | |Illumination: | + | |Illumination: |
- | |Field of view: |FOV 51°x51°| | + | |Field of view: ||FOV 51°x51°| |
- | |Operating range: |up to 3.5m @ 90% reflectance (native)| | + | |Operating range: |
- | |Depth Noise: |< 6mm| | + | |Depth Noise: ||1%| |
- | |Accuracy: |+/- 3mm depth error| | + | |Accuracy: |
+ | </ | ||
Modes of operation: | Modes of operation: | ||
- | * 1024 x 1024 | + | | Mode Index | Mode | Resolution | Range | FPS | |
- | * 512 x 512 (binned) | + | | 5 | Megapixel |
- | * 320 * 288 (narrow binned) | + | | 7 | Quarter-Megapixel |
- | </ | + | |
**The full system hardware includes:** | **The full system hardware includes:** | ||
- | + | {{ : | |
- | {{: | + | |
**Illumination Board** | **Illumination Board** | ||
Line 45: | Line 45: | ||
====USB and Power==== | ====USB and Power==== | ||
+ | * USB 3.0 (5Gbps) - Type C | ||
+ | * 3A | ||
+ | |||
+ | ====Dimensions==== | ||
+ | * 38mm x 72.5mm x 87mm | ||
+ | * {{ : | ||
====Download Evaluation Software==== | ====Download Evaluation Software==== | ||
+ | Evaluation software consists of: | ||
+ | * GUI | ||
+ | * Data Collect (Command line interface) | ||
+ | * Depth Compute (Command line interface) | ||
+ | Installation page can be found [[resources: | ||
====ToF SDK==== | ====ToF SDK==== | ||
+ | [[repo> | ||
====Laser Safety==== | ====Laser Safety==== | ||
+ | * Class 1 | ||
====Operating Environment==== | ====Operating Environment==== | ||