Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:eval-adicup360:hardware:cn0338 [01 Feb 2016 16:34] – [CN0338 Sensor Board] Brandon Bushey | resources:eval:user-guides:eval-adicup360:hardware:cn0338 [29 Jul 2021 08:43] (current) – Hardware Registration Harvey John De Chavez |
---|
====== EVAL-CN0338-ARDZ Shield ====== | ====== EVAL-CN0338-ARDZ Shield ====== |
The [[http://www.analog.com/cn0338|EVAL-CN0338-ARDZ shield]] is a Non-Dispersive Infrared(NDIR) carbon monoxide detector reference design. Complete with thermopile sensor, lamp, and light tube, this design interfaces directly with the dual 24-bit sigma delta converters on the EVAL-ADICUP360. | The [[adi>cn0338|EVAL-CN0338-ARDZ shield]] is a Non-Dispersive Infrared(NDIR) carbon dioxide detector reference design. Complete with thermopile sensor, lamp, and light tube, this design interfaces directly with the dual 24-bit sigma delta converters on the EVAL-ADICUP360. |
| |
{{:resources:eval:user-guides:eval-adicup360:hardware:cn0338_without_tube.jpg?500 |}} | {{:resources:eval:user-guides:eval-adicup360:hardware:cn0338_angle.jpg?500|}} |
| |
The [[http://www.analog.com/cn0338|EVAL-CN0338-ARDZ shield]] is optimized for CO2 sensing, but can accurately measure the concentration of a large number of gases by using thermopiles with different optical filters. | The [[adi>cn0338|EVAL-CN0338-ARDZ shield]] is optimized for CO2 sensing, but can accurately measure the concentration of a large number of gases by using thermopiles with different optical filters. |
| |
[[http://www.analog.com/cn0338|EVAL-CN0338-ARDZ shield]] uses NDIR(Non-Dispersive Infrared) physical sensing technique, it does not chemically react with the target gas or give off any toxic by products when measuring the gas concentration. Stable after long period of storage. With two calibrate method (standard beer-lambert calibration and modified beer-lambert calibration) the measurement range can up to 0% ~ 100%. With the temperature composition algorithm in firmware, the CN0338 eliminated temperature drift from idea gas law. | [[adi>cn0338|EVAL-CN0338-ARDZ shield]] uses NDIR(Non-Dispersive Infrared) physical sensing technique, it does not chemically react with the target gas or give off any toxic by products when measuring the gas concentration. Stable after long period of storage. With two calibrate method (standard beer-lambert calibration and modified beer-lambert calibration) the measurement range can up to 0% ~ 100%. With the temperature composition algorithm in firmware, the CN0338 eliminated temperature drift from idea gas law. |
| |
===== Connectors and configuration ===== | ===== Connectors and configuration ===== |
<WRAP round 80% download> | <WRAP round 80% download> |
| |
[[http://www.analog.com/cn0338-designsupport|CN0338 Design and Integration Files]] | [[adi>cn0338-designsupport|CN0338 Design and Integration Files]] |
* Schematics | * Schematics |
* Layout Files | * Layout Files |
| |
{{navigation EVAL-ADICUP360#base_board|EVAL-ADICUP360 Base Board#.:|Hardware#none}} | {{navigation EVAL-ADICUP360#base_board|EVAL-ADICUP360 Base Board#.:|Hardware#none}} |
| |
| =====Registration===== |
| <WRAP round tip 80% > |
| Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-CN0338-ARDZ?&v=RevA|Register]] to receive all these great benefits and more!</WRAP> |