This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adicup360:hardware:cn0216 [20 Sep 2016 17:18] – [Software] updated arduino git links Brandon Bushey | resources:eval:user-guides:eval-adicup360:hardware:cn0216 [22 Sep 2016 20:45] – adding hw revision information Brandon Bushey | ||
---|---|---|---|
Line 17: | Line 17: | ||
===== Connectors and Jumper Configurations ===== | ===== Connectors and Jumper Configurations ===== | ||
| | ||
+ | \\ \\ \\ \\ \\ \\ \\ | ||
==== Sensor Connector ==== | ==== Sensor Connector ==== | ||
{{ : | {{ : | ||
- | |Pin Number|Pin Function| | + | ^Pin Number^Pin Function^ |
|Pin 1|Not Used| | |Pin 1|Not Used| | ||
|Pin 2|- Excitation| | |Pin 2|- Excitation| | ||
Line 40: | Line 41: | ||
* P2 - Connects REFIN+ to 5V supply | * P2 - Connects REFIN+ to 5V supply | ||
* P3 - Connects REFIN- to GND | * P3 - Connects REFIN- to GND | ||
+ | |||
+ | MISSING position 0 for 6-wire bridges | ||
+ | |||
==== Chip Select ==== | ==== Chip Select ==== | ||
+ | NEED CHIP select picture of header!!! | ||
+ | ^ AD7791_CS Pins (P??) ^ Arduino GPIO Pin (P??) ^ | ||
+ | | Pin 1 shunted to Pin 2 | GPIO 8 | | ||
+ | | Pin 3 shunted to Pin 4 | GPIO 9 | | ||
+ | | Pin 5 shunted to Pin 6 | GPIO 10 | | ||
+ | |||
+ | |||
+ | ===== Schematic, Bill of Materials, Gerber Files, Layout Files ===== | ||
- | ===== Schematic, PCB Layout, Bill of Materials ===== | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
+ | EVAL-CN0216-ARDZ Rev C Files | ||
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
- | [[http:// | + | EVAL-CN0216-ARDZ Rev B Files |
- | * Schematics | + | * {{: |
- | * PCB Layout | + | * {{: |
- | * Bill of Materials | + | * {{: |
- | * Allegro Project | + | * {{: |
+ | |||
+ | EVAL-CN0216-ARDZ REV A Files | ||
+ | * Does this even exist? or was Rev A the prototype??? | ||
+ | * [[http:// | ||
</ | </ | ||
+ | |||
+ | ===== Change Log ===== | ||
+ | |||
+ | RevB to RevC: | ||
+ | * U1 (from MCCOG128064A6S-SPTLY to BTHQ128064AVC1-COG-STF-LED) | ||
+ | * C32 (from 330n to NP) | ||
+ | * Software (conductivity result reliability routines removed) | ||
+ | * Software (setup and hold time setting added) | ||
+ | * Software (RS-485 communication routines added) | ||
+ | RevA to RevB: (again assuming we had a rev A) | ||
+ | * U1 (from MCCOG128064A6S-SPTLY to BTHQ128064AVC1-COG-STF-LED) | ||
+ | * C32 (from 330n to NP) | ||
+ | * Software (conductivity result reliability routines removed) | ||
+ | * Software (setup and hold time setting added) | ||
+ | * Software (RS-485 communication routines added) | ||
+ | |||
===== Software ===== | ===== Software ===== |