Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:eval-adicup360:hardware:adxl362 [25 Oct 2017 17:28] – add links back to ADI pages Robin Getz | resources:eval:user-guides:eval-adicup360:hardware:adxl362 [14 Mar 2023 06:21] (current) – updated the design files download link Joyce Velasco |
---|
====== EVAL-ADXL362-ARDZ Shield ====== | ====== EVAL-ADXL362-ARDZ Shield ====== |
The [[adi>EVAL-ADXL362-ARDZ]] shield illustrates the functionality of the ADXL362 - an ultralow power, 3-axis MEMS accelerometer. | The [[adi>EVAL-ADXL362-ARDZ]] shield illustrates the functionality of the [[ADI>ADXL362]] - an ultralow power, 3-axis MEMS accelerometer. |
| |
{{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz.jpg?400 |}} | {{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz.jpg?400 |}} |
The [[adi>ADXL362]] is capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, and and several activity detection modes which makes is ideal for portable low-power instruments. | The [[adi>ADXL362]] is capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, and and several activity detection modes which makes is ideal for portable low-power instruments. |
| |
The [[adi>EVAL-ADXL362-ARDZ]] Shield is designed in Arduino Uno R3 format which makes it suitable to used with both Arduino Due (e.g. [[adi>EVAL-ADICUP360]] based board) and Arduino Uno R3 base boards. | The [[adi>EVAL-ADXL362-ARDZ]] Shield is designed in Arduino Uno R3 format which makes it suitable to be used with both Arduino Due (e.g. [[adi>EVAL-ADICUP360]] based board) and Arduino Uno R3 base boards. |
| |
<WRAP tip round>The [[adi>EVAL-ADXL362-ARDZ]] board has a large capacitor(C18) on the board which holds charge for the LCD screen. When power cycling the system, you must wait approximately 5 seconds to allow enough time for the capacitors on the [[adi>EVAL-ADXL362-ARDZ]] board to fully discharge. This is a power requirement for the [[adi>ADXL362]], which notes in the datasheet that the power rail must come all the way back down to 0V before powering back up. </WRAP> | <WRAP tip round>The [[adi>EVAL-ADXL362-ARDZ]] board has a large capacitor (C18) on the board which holds charge for the LCD screen. When power cycling the system, you must wait approximately 5 seconds to allow enough time for the capacitors on the [[adi>EVAL-ADXL362-ARDZ]] board to fully discharge. This is a power requirement for the [[adi>ADXL362]], which notes in the datasheet that the power rail must come all the way back down to 0V before powering back up. </WRAP> |
| |
===== Getting Started Video ===== | ===== Getting Started Video ===== |
<WRAP round 80% download> | <WRAP round 80% download> |
| |
{{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz_design_files.zip|EVAL-ADXL362-ARDZ Design & Integration Files}} | [[adi>media/en/reference-design-documentation/design-integration-files/eval-adxl362-ardz-designsupport.zip|EVAL-ADXL362-ARDZ Design & Integration Files]] |
* Schematics | * Schematics |
* PCB Layout and Mounting Diagram | * PCB Layout and Mounting Diagram |
* [[resources:eval:user-guides:eval-adicup360:reference_designs:demo_adxl362|ADICUP360 + ADXL362 Demo]] | * [[resources:eval:user-guides:eval-adicup360:reference_designs:demo_adxl362|ADICUP360 + ADXL362 Demo]] |
* [[resources:eval:user-guides:eval-adicup3029:reference_designs:demo_adxl362|ADICUP3029 + ADXL362 Wi-Fi Demo]] | * [[resources:eval:user-guides:eval-adicup3029:reference_designs:demo_adxl362|ADICUP3029 + ADXL362 Wi-Fi Demo]] |
| * [[resources:eval:user-guides:arduino-uno:reference_designs:demo_adxl362|Arduino Uno + ADXL362 Demo]] |
| |
| =====Registration===== |
| <WRAP round tip 80% > |
| Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-ADXL362-ARDZ?&v=RevD|Register]] to receive all these great benefits and more!</WRAP> |
| |
// End of Document // | // End of Document // |