This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:eval-adicup360:hardware:adxl362 [01 Feb 2016 23:19] – Brandon Bushey | resources:eval:user-guides:eval-adicup360:hardware:adxl362 [14 Mar 2023 06:21] (current) – updated the design files download link Joyce Velasco | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== EVAL-ADXL362-ARDZ Shield ====== | ====== EVAL-ADXL362-ARDZ Shield ====== | ||
- | The EVAL-ADXL362-ARDZ shield illustrates the functionality of the ADXL362 - an ultralow power, 3-axis MEMS accelerometer. | + | The [[adi>EVAL-ADXL362-ARDZ]] shield illustrates the functionality of the [[ADI>ADXL362]] - an ultralow power, 3-axis MEMS accelerometer. |
- | {{: | + | {{: |
- | The ADXL362 is capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, | + | The [[adi>ADXL362]] is capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, |
- | The EVAL-ADXL362-ARDZ Shield is designed in Arduino Uno R3 format which makes it suitable to used with both Arduino Due (e.g. EVAL-ADICUP360 based board) and Arduino Uno R3 base boards. | + | The [[adi>EVAL-ADXL362-ARDZ]] Shield is designed in Arduino Uno R3 format which makes it suitable to be used with both Arduino Due (e.g. [[adi>EVAL-ADICUP360]] based board) and Arduino Uno R3 base boards. |
- | This chapter describes | + | <WRAP tip round> |
+ | ===== Getting Started Video ===== | ||
+ | |||
+ | {{analogTV> | ||
===== Connectors and Jumper configuration ===== | ===== Connectors and Jumper configuration ===== | ||
- | The EVAL-ADXL362-ARDZ Shield has four jumpers to increase flexibility when stacking systems together. | + | The [[adi>EVAL-ADXL362-ARDZ]] Shield has four jumpers to increase flexibility when stacking systems together. |
{{: | {{: | ||
Line 19: | Line 22: | ||
==== ADXL_CS_SEL ==== | ==== ADXL_CS_SEL ==== | ||
^ Configuration ^ Function ^ | ^ Configuration ^ Function ^ | ||
- | | {{: | + | | {{: |
- | | {{: | + | | {{: |
\\ | \\ | ||
Line 31: | Line 34: | ||
==== ADXL_INT_SEL ==== | ==== ADXL_INT_SEL ==== | ||
^ Configuration ^ Function ^ | ^ Configuration ^ Function ^ | ||
- | | {{: | + | | {{: |
- | | {{: | + | | {{: |
\\ | \\ | ||
Line 44: | Line 47: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | {{: | + | [[adi> |
* Schematics | * Schematics | ||
* PCB Layout and Mounting Diagram | * PCB Layout and Mounting Diagram | ||
Line 54: | Line 57: | ||
===== Software examples ===== | ===== Software examples ===== | ||
- | * [[resources: | + | * [[resources: |
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
- | {{navigation EVAL-ADICUP360# | + | // End of Document // |