Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:user-guides:eval-adicup360:hardware:adxl362 [01 Feb 2016 23:26] Brandon Busheyresources:eval:user-guides:eval-adicup360:hardware:adxl362 [14 Mar 2023 06:21] (current) – updated the design files download link Joyce Velasco
Line 1: Line 1:
 ====== EVAL-ADXL362-ARDZ Shield ====== ====== EVAL-ADXL362-ARDZ Shield ======
-The EVAL-ADXL362-ARDZ shield illustrates the functionality of the ADXL362 - an ultralow power, 3-axis MEMS accelerometer. +The [[adi>EVAL-ADXL362-ARDZ]] shield illustrates the functionality of the [[ADI>ADXL362]] - an ultralow power, 3-axis MEMS accelerometer. 
  
-{{:resources:eval:user-guides:eval-aducm360-ardz:hardware:dsc_9634-1a.jpg?400 |}}+{{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz.jpg?400 |}}
  
-The ADXL362 is  capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, and and several activity detection modes which makes is ideal for portable low-power instruments. +The [[adi>ADXL362]] is  capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, and and several activity detection modes which makes is ideal for portable low-power instruments. 
  
-The EVAL-ADXL362-ARDZ Shield is designed in Arduino Uno R3 format which makes it suitable to used with both Arduino Due (e.g. EVAL-ADICUP360 based board) and Arduino Uno R3 base boards. +The [[adi>EVAL-ADXL362-ARDZ]] Shield is designed in Arduino Uno R3 format which makes it suitable to be used with both Arduino Due (e.g. [[adi>EVAL-ADICUP360]] based board) and Arduino Uno R3 base boards.
  
-This chapter describes the hardware and provides for download the schematics and the layout.+<WRAP tip round>The [[adi>EVAL-ADXL362-ARDZ]] board has a large capacitor (C18) on the board which holds charge for the LCD screen.  When power cycling the system, you must wait approximately 5 seconds to allow enough time for the capacitors on the [[adi>EVAL-ADXL362-ARDZ]] board to fully discharge.  This is a power requirement for the [[adi>ADXL362]], which notes in the datasheet that the power rail must come all the way back down to 0V before powering back up</WRAP>
  
 +===== Getting Started Video =====
 +
 +{{analogTV>4807248650001}}
  
 ===== Connectors and Jumper configuration ===== ===== Connectors and Jumper configuration =====
-The EVAL-ADXL362-ARDZ Shield has four jumpers to increase flexibility when stacking systems together.  Each jumper and it's purpose is described below.+The [[adi>EVAL-ADXL362-ARDZ]] Shield has four jumpers to increase flexibility when stacking systems together.  Each jumper and it's purpose is described below.
  
 {{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz_silkscreen_w-jumper.png?500|}} {{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz_silkscreen_w-jumper.png?500|}}
Line 19: Line 22:
 ==== ADXL_CS_SEL ==== ==== ADXL_CS_SEL ====
 ^ Configuration ^ Function ^ ^ Configuration ^ Function ^
-| {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_12.png?125| }}| \\ Routes  ADXL362 CS pin to P0.4/RTS/IRQ1 +| {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_12.png?125| }}| \\ Routes  ADXL362 CS pin to P0.3/IRQ0/CS1 
-| {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_23.png?125| }}| \\ Routes  ADXL362 CS pin to P0.5/CTS/ECLKO  |+| {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_23.png?125| }}| \\ Routes  ADXL362 CS pin to P0.4/RTS/IRQ1  |
  
 \\ \\
Line 31: Line 34:
 ==== ADXL_INT_SEL ==== ==== ADXL_INT_SEL ====
 ^ Configuration ^ Function ^ ^ Configuration ^ Function ^
-| {{:resources:eval:user-guides:eval-adicup360:hardware:vertical_jumper_12.png?65| }}| \\ Connects ADXL362 Interrupt  pin 1 to P1.0/IRQ3 | +| {{:resources:eval:user-guides:eval-adicup360:hardware:vertical_jumper_12.png?65| }}| \\ Connects ADXL362 Interrupt  pin 1 (INT1) to P1.0/IRQ3 | 
-| {{:resources:eval:user-guides:eval-adicup360:hardware:vertical_jumper_23.png?65| }}| \\ Connects ADXL362 Interrupt pin 2 to P1.0/IRQ3. |+| {{:resources:eval:user-guides:eval-adicup360:hardware:vertical_jumper_23.png?65| }}| \\ Connects ADXL362 Interrupt pin 2 (INT2) to P1.0/IRQ3. |
  
 \\ \\
Line 44: Line 47:
 <WRAP round 80% download> <WRAP round 80% download>
  
-{{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz_design_files.zip|EVAL-ADXL362-ARDZ Design & Integration Files}}+[[adi>media/en/reference-design-documentation/design-integration-files/eval-adxl362-ardz-designsupport.zip|EVAL-ADXL362-ARDZ Design & Integration Files]]
   * Schematics    * Schematics 
   * PCB Layout and Mounting Diagram    * PCB Layout and Mounting Diagram 
Line 54: Line 57:
  
 ===== Software examples ===== ===== Software examples =====
-  * [[resources:eval:user-guides:eval-adicup360:reference_designs:demo_adxl362|ADXL362 Demo]]+  * [[resources:eval:user-guides:eval-adicup360:reference_designs:demo_adxl362|ADICUP360 + ADXL362 Demo]] 
 +  * [[resources:eval:user-guides:eval-adicup3029:reference_designs:demo_adxl362|ADICUP3029 + ADXL362 Wi-Fi Demo]] 
 +  * [[resources:eval:user-guides:arduino-uno:reference_designs:demo_adxl362|Arduino Uno + ADXL362 Demo]] 
 + 
 +=====Registration=====  
 +<WRAP round tip 80% > 
 +Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware.  [[reg>EVAL-ADXL362-ARDZ?&v=RevD|Register]] to receive all these great benefits and more!</WRAP>
  
-{{navigation EVAL-ADICUP360#base_board|EVAL-ADICUP360 Base Board#.:|Hardware#none}}+// End of Document //
resources/eval/user-guides/eval-adicup360/hardware/adxl362.txt · Last modified: 14 Mar 2023 06:21 by Joyce Velasco