This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adicup360:hardware:adxl355 [24 Feb 2017 16:46] – Brandon Bushey | resources:eval:user-guides:eval-adicup360:hardware:adxl355 [11 May 2017 22:54] – Brandon Bushey | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== ADXL355 Low Noise, Programmable ±2g, ±4g, and ±8g Accelerometer PMOD ====== | ====== ADXL355 Low Noise, Programmable ±2g, ±4g, and ±8g Accelerometer PMOD ====== | ||
- | The ADXL355 is a low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL355 supports the ±2g, ±4g, and ±8g ranges, and offers industry leading noise, offset drift over temperature, | + | The [[ADI>ADXL355]] is a low noise density, low 0 g offset drift, low power, 3-axis MEMS accelerometers with selectable measurement ranges. The ADXL355 supports the ±2g, ±4g, and ±8g ranges, and offers industry leading noise, offset drift over temperature, |
The ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory. | The ADXL355 accelerometers offer guaranteed temperature stability with null offset coefficients of 0.15mg/C (max). The stability minimizes resource and expense associated with calibration and testing effort, helping to achieve higher throughput for device OEMs. In addition, the hermetic package helps ensure that the end product conforms to its repeatability and stability specifications long after they leave the factory. | ||
- | With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/√Hz at less than 200µA current consumption, | + | With output of ±2g to ±8g full scale range (FSR), selectable digital filtering from 1 Hz to 1 kHz, and low noise density of 25µ/√Hz at less than 200µA current consumption, |
{{ : | {{ : |