This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:eval-adicup3029:hardware:cn0418 [03 May 2019 18:27] – Jardine Peñaflor | resources:eval:user-guides:eval-adicup3029:hardware:cn0418 [29 Jul 2021 05:36] (current) – [Registration] Zuedmar Arceo | ||
---|---|---|---|
Line 10: | Line 10: | ||
- | This user guide will discuss how to use the [[http:// | + | This user guide will discuss how to use the [[adi>EVAL-ADICUP3029|EVAL-EVAL-ADICUP3029]] and evaluation software to configure and collect data from the [[adi>CN0418|EVAL-CN0418-ARDZ Evaluation Board]] **(CN-0418 Board)**. |
Line 30: | Line 30: | ||
- | {{ : | + | {{ : |
\\ | \\ | ||
Line 37: | Line 37: | ||
==== Equipment ==== | ==== Equipment ==== | ||
- | * [[http:// | + | * [[adi>CN0418|EVAL-CN0418-ARDZ Evaluation Board]] |
- | * [[http:// | + | * [[adi>EVAL-ADICUP3029|EVAL-ADICUP3029 Base Board]] |
* PC with a USB port and Windows 7 (32-bit) or higher | * PC with a USB port and Windows 7 (32-bit) or higher | ||
* Serial Terminal Software (Putty/ | * Serial Terminal Software (Putty/ | ||
Line 47: | Line 47: | ||
{{: | {{: | ||
- | * The [[http:// | + | * The [[adi>CN0418|EVAL-CN0418-ARDZ]] **(CN-0418 Board)** connects to the [[adi>EVAL-ADICUP3029|EVAL-ADICUP3029]] **(ADICUP3029 Board)** |
- | * The [[http:// | + | * The [[adi>EVAL-ADICUP3029|EVAL-ADICUP3029]] **(ADICUP3029 Board)** connects to the PC via the USB cable. |
* Terminal block **P1** is the power supply input (input:+24V DC) | * Terminal block **P1** is the power supply input (input:+24V DC) | ||
* Terminal blocks **P6** provide the quad channel voltage output (-10V to +10V), and Current output (0mA to 24mA) and standard 4 mA to 20 mA HART compatible current inputs. | * Terminal blocks **P6** provide the quad channel voltage output (-10V to +10V), and Current output (0mA to 24mA) and standard 4 mA to 20 mA HART compatible current inputs. | ||
Line 100: | Line 100: | ||
====Peripheral Connectors ==== | ====Peripheral Connectors ==== | ||
- | All connector pinouts for the EVAL-CN0414-ARDZ are described in the table below. | + | All connector pinouts for the EVAL-CN0418-ARDZ are described in the table below. |
^ Connector | ^ Connector | ||
Line 164: | Line 164: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | [[http:// | + | [[adi>cn0418-designsupport|EVAL-CN0418-ARDZ Design & Integration Files]] |
* Schematics | * Schematics | ||
* PCB Layout | * PCB Layout | ||
Line 173: | Line 173: | ||
====== Software ====== | ====== Software ====== | ||
* [[resources: | * [[resources: | ||
- | + | ||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ | ||
// End of Document // | // End of Document // |