This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adicup3029:hardware:adxl372 [23 Jan 2018 01:40] – Brandon Bushey | resources:eval:user-guides:eval-adicup3029:hardware:adxl372 [26 Jan 2018 21:46] – adding hw images Brandon Bushey | ||
---|---|---|---|
Line 9: | Line 9: | ||
In addition to its ultralow power consumption, | In addition to its ultralow power consumption, | ||
- | {{ : | + | {{ : |
Two additional lower power modes with interrupt driven, wake-up features are available for monitoring motion during periods of inactivity. In wake-up mode, acceleration data can be averaged to obtain a low enough output noise to trigger on low g thresholds. In instant on mode, the ADXL372 consumes 1.4 μA while continuously monitoring the environment for impacts. When an impact event that exceeds the internally set threshold is detected, the device switches to normal operating mode fast enough to record the event. | Two additional lower power modes with interrupt driven, wake-up features are available for monitoring motion during periods of inactivity. In wake-up mode, acceleration data can be averaged to obtain a low enough output noise to trigger on low g thresholds. In instant on mode, the ADXL372 consumes 1.4 μA while continuously monitoring the environment for impacts. When an impact event that exceeds the internally set threshold is detected, the device switches to normal operating mode fast enough to record the event. | ||
Line 54: | Line 54: | ||
| PIN 4 | MISO | INT2 | | | PIN 4 | MISO | INT2 | | ||
| PIN 5 | CS | INT1 | | | PIN 5 | CS | INT1 | | ||
+ | |||
+ | - {{ : | ||
+ | - {{ : | ||
==== Ribbon Cable Connection (P7 and P1) ==== | ==== Ribbon Cable Connection (P7 and P1) ==== |