This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:eval:user-guides:eval-ad4116asdz:hardware_guide [17 Nov 2021 07:47] Jellenie Rodriguez [Schematic, PCB Layout, Bill of Materials] |
resources:eval:user-guides:eval-ad4116asdz:hardware_guide [17 Dec 2021 07:55] Andrei Alejandro |
||
---|---|---|---|
Line 1: | Line 1: | ||
===== Hardware Guide ===== | ===== Hardware Guide ===== | ||
==== Device Description ==== | ==== Device Description ==== | ||
- | The [[adi>en/products/ad4116.html|AD4116]] is a highly accurate, high resolution, multiplexed, Σ Δ ADC with eleven single-ended or six differential voltage inputs, a voltage range of ±10 V and additional 2 differential or 4 single-ended/pseudo differential direct ADC inputs provides excellent performance at lower input ranges. The maximum channel to channel scan rate is 12.4 kSPS (80 µs) for fully settled data. The output data rates range from 1.25 SPS to 62.5 kSPS. The device includes integrated analog reference buffers, an integrated precision 2.5 V reference, and an integrated oscillator. | + | The [[adi>en/products/ad4116.html|AD4116]] is a highly accurate, high resolution, multiplexed, Σ Δ ADC with eleven single-ended or six differential voltage inputs, a voltage range of ±10 V and additional 2 differential or 4 single-ended/pseudo differential direct ADC inputs provides excellent performance at lower input ranges. The maximum channel-to-channel scan rate is 12.4 kSPS (80 µs) for fully settled data. The output data rates range from 1.25 SPS to 62.5 kSPS. The device includes integrated analog reference buffers, an integrated precision 2.5 V reference, and an integrated oscillator. |
- | See the AD4116 data sheet for complete specifications. Consult the data sheet in conjunction with this user guide when using the evaluation board. | + | See the AD4116 datasheet for complete specifications. Consult the datasheet in conjunction with this user guide when using the evaluation board. |
==== Set-up Procedures ==== | ==== Set-up Procedures ==== | ||
Line 60: | Line 60: | ||
For an introduction to the Serial Peripheral Interface (SPI), click [[adi>en/analog-dialogue/articles/introduction-to-spi-interface.html|here]] | For an introduction to the Serial Peripheral Interface (SPI), click [[adi>en/analog-dialogue/articles/introduction-to-spi-interface.html|here]] | ||
- | {{ :resources:eval:user-guides:eval-ad7124:eval-ad7124:hardware_guide:spi_pic.png?direct&600 |}} | + | {{ :resources:eval:user-guides:eval-ad4116asdz:spi_int_for_wikipage.png |}} |
===== Analog Inputs ===== | ===== Analog Inputs ===== |