This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:circuits-from-the-lab:pulsar-adc-pmods [10 Mar 2021 19:27] – update master table and links Brandon Bushey | resources:eval:user-guides:circuits-from-the-lab:pulsar-adc-pmods [30 Jul 2021 04:08] – Registration Victor Calinao, Jr | ||
---|---|---|---|
Line 146: | Line 146: | ||
* Removed U8 (ADP7104-3.3 on Rev 0) and connected the VIO pin of the ADC to VCC (J4 Rev 0) | * Removed U8 (ADP7104-3.3 on Rev 0) and connected the VIO pin of the ADC to VCC (J4 Rev 0) | ||
* Separated out the AGND plane and DGND plane | * Separated out the AGND plane and DGND plane | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | |||
//End of Document// | //End of Document// |