Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:circuits-from-the-lab:pulsar-adc-pmods [03 Jan 2021 21:55] – fix links Robin Getz | resources:eval:user-guides:circuits-from-the-lab:pulsar-adc-pmods [10 Mar 2021 19:27] – update master table and links Brandon Bushey |
---|
The products which have PMOD boards associated with them can be found in the table below. | The products which have PMOD boards associated with them can be found in the table below. |
^ Products ^ Resolution ^ ADC Throughput* ^ Input Stage ^ Driver Amplifier ^ PMOD Part Number ^ | ^ Products ^ Resolution ^ ADC Throughput* ^ Input Stage ^ Driver Amplifier ^ PMOD Part Number ^ |
| [[adi>AD7942]] | 14-Bits | 250 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7942-PMDZ | | | [[adi>AD7942]] | 14-Bit | 250 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7942-PMDZ]] | |
| [[adi>AD7946]] | 14-Bits | 500 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7946-PMDZ | | | [[adi>AD7946]] | 14-Bit | 500 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7946-PMDZ]] | |
| [[adi>AD7988-1]] | 16-Bits | 100 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7988-1-PMDZ | | | [[adi>AD7988-1]] | 16-Bit | 100 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7988-1-PMDZ]] | |
| [[adi>AD7685]] | 16-Bits | 250 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7685-PMDZ | | | [[adi>AD7685]] | 16-Bit | 250 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7685-PMDZ]] | |
| [[adi>AD7687]] | 16-Bits | 250 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7687-PMDZ | | | [[adi>AD7687]] | 16-Bit | 250 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7687-PMDZ]] | |
| [[adi>AD7691]] | 16-Bits | 250 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7691-PMDZ | | | [[adi>AD7691]] | 16-Bit | 250 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7691-PMDZ]] | |
| [[adi>AD7686]] | 16-Bits | 500 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7686-PMDZ | | | [[adi>AD7686]] | 16-Bit | 500 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7686-PMDZ]] | |
| [[adi>AD7688]] | 16-Bits | 500 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7688-PMDZ | | | [[adi>AD7688]] | 16-Bit | 500 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7688-PMDZ]] | |
| [[adi>AD7693]] | 16-Bits | 500 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7693-PMDZ | | | [[adi>AD7693]] | 16-Bit | 500 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7693-PMDZ]] | |
| [[adi>AD7988-5]] | 16-Bits | 500 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7988-5-PMDZ | | | [[adi>AD7988-5]] | 16-Bit | 500 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7988-5-PMDZ]] | |
| [[adi>AD7980]] | 16-Bits | 1000 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7980-PMDZ | | | [[adi>AD7980]] | 16-Bit | 1000 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7980-PMDZ]] | |
| [[adi>AD7983]] | 16-Bits | 1333 KSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | EVAL-AD7983-PMDZ | | | [[adi>AD7983]] | 16-Bit | 1333 kSPS | Unipolar, Single-Ended Input | [[adi>ADA4841]] | [[adi>EVAL-AD7983-PMDZ]] | |
| [[adi>AD7690]] | 18-Bits | 400 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7690-PMDZ | | | [[adi>AD7690]] | 18-Bit | 400 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7690-PMDZ]] | |
| [[adi>AD7982]] | 18-Bits | 1000 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7982-PMDZ | | | [[adi>AD7982]] | 18-Bit | 1000 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7982-PMDZ]] | |
| [[adi>AD7984]] | 18-Bits | 1333 KSPS | Unipolar, Differential Input | [[adi>ADA4841]] | EVAL-AD7984-PMDZ | | | [[adi>AD7984]] | 18-Bit | 1333 kSPS | Unipolar, Differential Input | [[adi>ADA4841]] | [[adi>EVAL-AD7984-PMDZ]] | |
| |
<WRAP center round info 80%> | <WRAP center round info 80%> |