This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:pmd-rpi-intz [08 Feb 2022 09:43] – Allan Uy | resources:eval:user-guides:circuits-from-the-lab:pmd-rpi-intz [05 Oct 2023 02:28] (current) – Joyce Velasco | ||
---|---|---|---|
Line 216: | Line 216: | ||
| SPI MISO | GPIO 9 | 21 | | SPI MISO | GPIO 9 | 21 | ||
| SPI SCLK | GPIO 11 | | SPI SCLK | GPIO 11 | ||
- | | Ground | + | | Ground |
| ID EEPROM SDA | | ID EEPROM SDA | ||
| SPI Pmod #2 CS2 | | SPI Pmod #2 CS2 | ||
Line 270: | Line 270: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | **PMD-RPI-INTZ Design & Integration Files** | + | [[adi> |
- | * {{ : | + | |
+ | | ||
+ | * Bill of Materials | ||
+ | * Allegro Project | ||
</ | </ | ||
- | \\ | ||
=====Registration===== | =====Registration===== | ||
<WRAP round tip 80% > | <WRAP round tip 80% > | ||
Receive software update notifications, | Receive software update notifications, | ||
+ | \\ | ||
+ | \\ | ||
// End of document // | // End of document // |